Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-13 de 13

Sort:
NFA X-Series Noise Figure Analyzers Specifications Guide
Specification information for the NFA X-Series noise figure analyzers.

Visão Técnica 2020-09-01

PDF PDF 909 KB
Q347B Millimeter-Wave Noise Source, Q-Band - Data Sheet
This data sheet provides specifications for the Q-band R347B millimeter-wave noise source.

Folha de Dados 2019-03-20

PDF PDF 1019 KB
R347B Millimeter-Wave Noise Source, R-Band
This data sheet provides specifications for the R-band R347B millimeter-wave noise source.

Folha de Dados 2019-03-20

PDF PDF 1018 KB
U1831C USB Smart Noise Source 3D model drawing
This is product model 3D drawing of U1831C

Visão Técnica 2018-06-29

ZIP ZIP 508 KB
U1831C USB Noise Source - Technical Overview
The Keysight U1831C USB noise source is designed to work with NFA-B signal analyzer, X-series signal analyzer and M9191/3A PXIe VSA for an fast and accurate noise figure mesurement solution. The USB connectivity that comes with a smart feature of automatically download of electronicallly stored calibration data and ENR with temperature sensing capability simplify test setup and improved overall measurement accuracy.

Visão Técnica 2018-06-22

PDF PDF 2.56 MB
Keysight Technologies Model 346CK40 – Product Note
The Keysight 346CK40 is a 40 GHz, 2.4 mm connector Noise Source. It has a 10 dB attenuator attached to the output connector to allow for better uncertainty comparing to the 346CK01. The operating frequency is from 1 GHz to 40 GHz, usable to 50 GHz. Data is provided on a floppy disc and a printed copy for the entire frequency band from 1 GHz to 50 GHz at 1 GHz steps.

Visão Técnica 2018-05-01

PDF PDF 583 KB
Keysight Technologies 346CK01 – Product Note
The Keysight 346CK01 is a 50 GHz version of the standard model 346C. Its noise output connector is a 2.4 mm (m) instead of the standard APC–3.5 mm (m).

Visão Técnica 2018-04-01

PDF PDF 116 KB
N8973B, N8974B, N8975B, N8976B NFA X-Series Noise Figure Analyzer, Multi-touch - Data Sheet
This data sheet is a summary of the specifications and conditions for NFA X-Series Noise Figure Analyzers.

Folha de Dados 2018-03-26

N4000A, N4001A, N4002A SNS Series Noise Sources - Technical Overview
The Keysight SNS Series of noise sources work with NFA Series noise figure analyzers and X-Series analyzers to help simplify measurement setup and improve accuracy.

Visão Técnica 2018-03-13

Product Note for 346C K40
Product note for 346C K40

Visão Técnica 2016-02-01

PDF PDF 182 KB
N2002A Noise Source Test Set Technical Overview
Technical overview for the N2002 Noise Source Test Set.

Folha de Dados 2007-11-29

PDF PDF 1.02 MB
NFA Noise Figure Analyzers Data Sheet
Data sheet for the NFA Series noise figure analyzers: N8973A, N8974A, N8975A.

Folha de Dados 2007-11-05

85719A Noise Figure Measurement Personality Data Sheet
85719A data sheet for use with the 8590E series.

Folha de Dados 2000-07-01

PDF PDF 767 KB