这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-7 / 7

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
53200 系列射频和通用计数器/计时器产品快报
该双页产品快报概括介绍了 Keysight 53200 系列射频和通用计数器/计时器的主要特性和技术指标。

促销资料 2019-01-17

PDF PDF 310 KB
53200 RF/Universal Frequency Counter/Timers Models: 53210A, 53220A and 53230A - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53200 RF Universal Frequency Counter/Timers.

促销资料 2019-01-17

PDF PDF 310 KB
53131A, 53132A and 53181A Universal Counters - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53131A, 53132A and 53181A Universal Counters.

促销资料 2015-05-14

PDF PDF 252 KB
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

手册 2012-12-01

PDF PDF 151 KB
53150 Series Continuous Wave (CW) Microwave Counters - Quick Fact Sheet
2-page quick fact sheet outlines the key features and specifications for Keysight's 53150 series microwave frequency counters.

手册 2011-06-24

PDF PDF 554 KB
5334B Brochure

手册 1998-05-01

PDF PDF 1.93 MB