이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 41

정렬방식:
RF and Universal Counter/Timers Migration Guide - Application Note
This guide highlights compatibility, key specifications, and differences between the soon to be obsolete 531xxA series to the new 53200A series of RF & Universal Frequency Counters.

어플리케이션 노트 2015-05-07

Make Faster Frequency Measurements with Your Universal Counter - Application Note
Whether you use your universal counter on the bench or in a system, you want to get data as fast as possible. This measurement tip discusses using a counter with helpful front-panel display features such as using input signal voltage and triggering. Trend charts and histograms displayed right on the front panel will also help you quickly understand the measurements you make.

어플리케이션 노트 2015-02-25

Keysight Frequency Counter Programming Comparison Guide
SCPI Programming comparison guide for the Keysight 53200 Series (53210A, 53220A, 53230A) and 531xxA Series (53131A, 53132A, 53181A) RF and Universal Frequency Counter/Timers.

어플리케이션 노트 2014-08-02

Installation and Maintenance of Microwave Links
This application note describes accurate and fast frequency measurements for installation and maintenance of microwave links.

어플리케이션 노트 2014-07-31

PDF PDF 364 KB
Solutions for Using a Frequency Counter to Measure Phase Noise Close to a Carrier Signal
A local oscillator (LO) is the heart of any modern radar, electronic warfare or communication system. See how you can use this to your advantage.

어플리케이션 노트 2011-08-01

53131A/32A/81A Counter accuracy calculator

분석 툴 2010-07-23

주파수 카운터의 최대한 활용을 위한 10가지 힌트
아키텍처 이해에서 보다 빠른 측정 수행에 이르기까지 10가지 힌트를 통해 주파수 카운터에서 얻는 결과를 극대화하십시오.

어플리케이션 노트 2008-04-18

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

어플리케이션 노트 2006-04-26

Accuracy Calculator for Frequency Counters
Determine the accuracy of a frequency measurement for the 53131A, 53132A, and 53181A counters.

분석 툴 2005-09-01

HTML HTML 17 KB
Tips for making more accurate measurements with a frequency counter
Six tips for making accurate frequency measurements.

어플리케이션 노트 2004-07-30

Spectrum Analysis: Amplitude and Frequency Modulation (AN 150-1) - Application Note
Modulation is the act of translating some low-frequency or base-band signal (voice, music, data) to a higher frequency. Why do we modulate signals? There are at least two reasons: to allow the simultaneous transmission of two or more baseband signals by translating them to different frequencies...

어플리케이션 노트 2001-10-01

PDF PDF 1.08 MB
8 Hints for Making Better RF Counter Measurements
This Brochure focuses on making better RF counter measurements by understanding the effects of counter architecture; recognizing the difference between resolution and accuracy, and scheduling calibration to match performance needs. In addition, the impact of timebase options is discussed along...

어플리케이션 노트 2001-04-10

Examine GMSK Modulation in GSM and PCN Mobile Communications Systems (AN 1200-11)
Current analog mobile communications systems have reached capacity limits in several large population centers. Future systems will utilize Time Division Multiple Access techniques to increase capacity. These new digital modulation techniques are difficult to characterize using conventional test...

어플리케이션 노트 2000-09-01

Simplified Motor Spin-up Analysis (AN 1200-1)
This Application Brief offers the Keysight 53310A Modulation Domain Analyzer as a solution to the problem of characterizing a motor's performance without the need for external controller.

어플리케이션 노트 2000-08-01

Histograms Simplify Analysis of Random Jitter (AN 1200-9)
The Keysight 53310A's fast histograms make it easy to get complete view of clock jitter. The shape of the histogram indicates the nature of the jitter. For example a Gaussian-shaped distribution would suggest the jitter is random. Statistics are calculated automatically to provide the mean...

어플리케이션 노트 2000-08-01

Fast Characterization of Pulse-Width Encoded Data (AN 1200-5)
The built in fast histogram capability of the Keysight 53310A is a simple and easy way to analyze pulse width encoded data. In less than a second, it takes a hundred thousand pulse width measurements, rearranges the measurements in value order, then displays how often a given value occurred.

어플리케이션 노트 2000-08-01

VCO Step Response Analysis Made Easy (AN 1200-3)
The Keysight 53310A allows for an easy-to-use single pass technique for displaying the VCO's output frequency versus time. It makes rapid, high resolution frequency measurements in a back-to-back manner. This yields a full analysis of a VCO's step response in a single pass. For applications that...

어플리케이션 노트 2000-08-01

Examine Channel Switching Characteristics of Cellular Radios (AN 1200-10)
The Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes cellular communications channel switching analysis easy. A direct frequency profile of channel switching is provided on an easy-to-interpret display. Measurement markers allow you to quickly verify...

어플리케이션 노트 2000-08-01

PDF PDF 101 KB
Single Shot Frequency Profiling of Chirped Radars Made Easy (AN 1200-8)
This Application Note describes the Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes dynamic frequency analysis of radar pulses easy. Views of single-shot chirp linearity are obtained by measuring the continuous frequency of the IF chirp. The chirp...

어플리케이션 노트 2000-08-01

Peak Deviation and Center Frequency Measurements for CT2 and DECT Radios (AN 1200-12)
The use of digital modulation in mobile communications systems is growing rapidly. Information in the form of 1s and 0s is often transmitted as two different frequencies. This is known as minimum shift keying or GMSK if the data is filtered. Measuring the deviation accurately on a bursted signal...

어플리케이션 노트 2000-08-01

Direct Characterization of Motion Control Systems (AN 1200-2)
This Application Brief is one of a series. It demonstrates how the Keysight 53310A makes it easy to capture and view velocity profiles, without the need for an external controller.

어플리케이션 노트 2000-08-01

Quick Identification of Periodic Jitter Sources (AN 1200-4)
The Keysight 53310A is an easy-to-use, inexpensive tool for displaying time interval measurements versus time. Any repetitive pattern in the jitter is immediately apparent. The 53310A's analysis features readily give peak-to-peak and periodic rate information. Taking all of these clues together...

어플리케이션 노트 2000-08-01

Simplified Analysis of Phase-Locked Loop Capture and Tracking Range (AN 1200-7)
The Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes dynamic frequency analysis of PLLs easy. A direct measure of the PLL's capture and tracking range is obtained by monitoring the output frequency while the PLL is forced to go in and out of lock. A...

어플리케이션 노트 2000-08-01

Automatic Frequency Settling time Measurement Speeds Time-to-Market for RF Designs (AN 1275)
This Application Note addresses considerations for the RF designer. It presents the Keysight 53310A with Option 031, which was developed specifically for digital RF communications measurement needs, offering significant advantages over past techniques.

어플리케이션 노트 2000-07-01

PDF PDF 158 KB
4 Hints for Making Better Microwave Counter Measurements
This Product Note provides four pertinent hints for making better microwave counter measurements, describes the advantages of using a microwave counter, and deals with the unique measurement problems created by the advancement in counter technology.

어플리케이션 노트 1998-09-01

1 2 다음