您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 129

排序:
53200 Series RF/ Universal Frequency Counters/ Timers Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

基本展示 2020-05-19

53210A 350 MHz RF Counter User's Guide
53210A 350 MHz RF Counter User's Guide

使用手冊 2020-04-30

53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide
53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide

使用手冊 2020-04-30

53150A/151A/152A Operating Guide
53150-90013; Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

操作手冊 2019-08-13

是德科技基礎儀器 2019 年 5 月 - 2019 年 7 月
以新一代電子負載將電源設計提升到嶄新境界

型錄 2019-04-17

PDF PDF 7.90 MB
53200 Series of RF and Universal Frequency Counter/Timers - Selection Guide
This 8-page family brochure describes the benefits and specifications of the new 53200 family of counters.

技術總覽 2019-01-17

53200 Series RF/Universal Frequency Counters/Timers - Data Sheet
This data sheet contains detailed specifications for the 53200A Series RF/Universal Frequency Counter/Timers.

產品型錄 2018-12-18

53220A, 53230A 3D Model, STEP Format
STEP format 3D Model of the 53220A and 53230A Universal Frequency Counter/Timer. Options 106/115 and 201 are installed on this model. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 9.73 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

產品型錄 2017-08-07

53200 Series Frequency Counters/Timers Assembly-Level Service Guide
53200 Series Frequency Counters/Timers Assembly-Level Service Guide

維修服務手冊 2016-08-11

PDF PDF 8.69 MB
53220A/53230A Frequency UniversalCounter/Timer Programmer’s Reference
This file contains reference information to help you program the 53220A / 53230A 350 MHz Universal Frequency Counter/Timer over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

程式設計與語法指南 2016-01-19

PDF PDF 1.75 MB
RF and Universal Counter/Timers Migration Guide - Application Note
This guide highlights compatibility, key specifications, and differences between the soon to be obsolete 531xxA series to the new 53200A series of RF & Universal Frequency Counters.

應用手冊 2015-05-07

53210A 350 MHz RF Counter Programmer's Reference
This file contains reference information to help you program the 53210A 350 MHz RF Counter over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

輔助說明檔 2015-05-05

ZIP ZIP 1.10 MB
Make Faster Frequency Measurements with Your Universal Counter - Application Note
Whether you use your universal counter on the bench or in a system, you want to get data as fast as possible. This measurement tip discusses using a counter with helpful front-panel display features such as using input signal voltage and triggering. Trend charts and histograms displayed right on the front panel will also help you quickly understand the measurements you make.

應用手冊 2015-02-25

PDF PDF 200 KB
Keysight Frequency Counter Programming Comparison Guide
SCPI Programming comparison guide for the Keysight 53200 Series (53210A, 53220A, 53230A) and 531xxA Series (53131A, 53132A, 53181A) RF and Universal Frequency Counter/Timers.

應用手冊 2014-08-02

53210A 350 MHz RF Counter Quick Start Tutorial
53210A 350 MHz RF Counter Quick Start Tutorial

快速入門指南 2014-08-01

PDF PDF 728 KB
53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial
53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial

快速入門指南 2014-08-01

PDF PDF 669 KB
Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

產品型錄 2014-07-31

Installation and Maintenance of Microwave Links
This application note describes accurate and fast frequency measurements for installation and maintenance of microwave links.

應用手冊 2014-07-31

PDF PDF 364 KB
安捷倫基礎儀器 2013 年 11 月 – 2014 年 1 月
安捷倫與安捷倫授權經銷商合作,讓客戶能夠快速且輕易地獲得全球最齊備的現成 T&M 儀器。您可坐享雙重效益:安捷倫備受肯定的量測技術與齊備的產品,搭配安捷倫銷售夥伴當天出貨的便利服務,真可謂兩全其美。即時獲得合適儀器再簡單不過了。

目錄 2014-02-07

PDF PDF 6.51 MB
Keysight 53131A、Keysight 53132A 和 Keysight 53181A 通用計頻器 - 簡易規格書
高效能但價格經濟的計頻器,可簡化及加速系統與工作台上的頻率量測。

促銷資料 2013-11-15

PDF PDF 580 KB
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

型錄 2012-12-01

PDF PDF 151 KB
Full-Featured CW Microwave Counters for Field, Factory or Lab Data Sheet
Description and technical specifications for the Keysight 53150A, 53151A, and 53152A CW Microwave Counters.

產品型錄 2011-12-05

PDF PDF 961 KB
53131A/132A/181A Data Sheet
Description and technical specifications for the Keysight 53131A, 53132A, and 53181A frequency counters.

產品型錄 2011-11-08

53140A Series Technical Overview
Description and technical specifications for the Keysight 53147A, 53148A, and 53149A microwave counters.

技術總覽 2011-10-20

1 2 3 4 5 6 下一頁