Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 140

Упорядочить:
Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Брошюра 2019-09-07

PDF PDF 7.73 MB
53150A/151A/152A Operating Guide
53150-90013; Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

Руководство по эксплуатации 2019-08-13

PDF PDF 2.27 MB
53200 Series of RF and Universal Frequency Counter/Timers - Selection Guide
This 8-page family brochure describes the benefits and specifications of the new 53200 family of counters.

Обзор технических характеристик 2019-01-17

53200 RF/Universal Frequency Counter/Timers Models: 53210A, 53220A and 53230A - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53200 RF Universal Frequency Counter/Timers.

Рекламные материалы 2019-01-17

PDF PDF 310 KB
53200 Series RF/Universal Frequency Counters/Timers - Data Sheet
This data sheet contains detailed specifications for the 53200A Series RF/Universal Frequency Counter/Timers.

Техническая информация 2018-12-18

53220A, 53230A 3D Model, STEP Format
STEP format 3D Model of the 53220A and 53230A Universal Frequency Counter/Timer. Options 106/115 and 201 are installed on this model. Use this model as a reference only.

Обзор технических характеристик 2018-08-27

ZIP ZIP 9.73 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Техническая информация 2017-08-07

53200 Series Frequency Counters/Timers Assembly-Level Service Guide
53200 Series Frequency Counters/Timers Assembly-Level Service Guide

Руководство по ремонту 2016-08-11

PDF PDF 8.69 MB
53220A/53230A Frequency UniversalCounter/Timer Programmer’s Reference
This file contains reference information to help you program the 53220A / 53230A 350 MHz Universal Frequency Counter/Timer over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

Руководство по программированию и синтаксису 2016-01-19

PDF PDF 1.75 MB
53131A, 53132A and 53181A Universal Counters - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53131A, 53132A and 53181A Universal Counters.

Рекламные материалы 2015-05-14

PDF PDF 252 KB
RF and Universal Counter/Timers Migration Guide - Application Note
This guide highlights compatibility, key specifications, and differences between the soon to be obsolete 531xxA series to the new 53200A series of RF & Universal Frequency Counters.

Руководство по применению 2015-05-07

53210A 350 MHz RF Counter Programmer's Reference
This file contains reference information to help you program the 53210A 350 MHz RF Counter over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

Файл справки 2015-05-05

ZIP ZIP 1.10 MB
Make Faster Frequency Measurements with Your Universal Counter - Application Note
Whether you use your universal counter on the bench or in a system, you want to get data as fast as possible. This measurement tip discusses using a counter with helpful front-panel display features such as using input signal voltage and triggering. Trend charts and histograms displayed right on the front panel will also help you quickly understand the measurements you make.

Руководство по применению 2015-02-25

ВЧ/универсальные электронно-счетные частотомеры Keysight 53200 Модели 53210A, 53220A и 53230A
Бюллетень описывает преимущества и характеристики частотомеров53200.

Рекламные материалы 2014-08-02

PDF PDF 545 KB
Keysight Frequency Counter Programming Comparison Guide
SCPI Programming comparison guide for the Keysight 53200 Series (53210A, 53220A, 53230A) and 531xxA Series (53131A, 53132A, 53181A) RF and Universal Frequency Counter/Timers.

Руководство по применению 2014-08-02

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Справочное руководство 2014-08-01

53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial
53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial

Краткое руководство по началу работы с прибором 2014-08-01

PDF PDF 669 KB
Использование частотомера для измерения фазового шума вблизи сигнала несущей
Гетеродин производит сигналы несущей для передатчиков и опорные сигналы для приемников и поэтому является центральной частью радиолокационных систем, систем радиоэлектронного подавления и связи.

Руководство по применению 2014-08-01

53210A 350 MHz RF Counter Quick Start Tutorial
53210A 350 MHz RF Counter Quick Start Tutorial

Краткое руководство по началу работы с прибором 2014-08-01

PDF PDF 728 KB
53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide
53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide

Руководство пользователя 2014-08-01

53210A 350 MHz RF Counter User's Guide
53210A 350 MHz RF Counter User's Guide

Руководство пользователя 2014-08-01

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Техническая информация 2014-07-31

Installation and Maintenance of Microwave Links
This application note describes accurate and fast frequency measurements for installation and maintenance of microwave links.

Руководство по применению 2014-07-31

PDF PDF 364 KB
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

Брошюра 2012-12-01

PDF PDF 151 KB
Full-Featured CW Microwave Counters for Field, Factory or Lab Data Sheet
Description and technical specifications for the Keysight 53150A, 53151A, and 53152A CW Microwave Counters.

Техническая информация 2011-12-05

PDF PDF 961 KB

1 2 3 4 5 6 Следующие