这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 150

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
53150A/151A/152A Operating Guide
53150-90013; Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

运行手册 2019-08-13

53200 RF/Universal Frequency Counter/Timers Models: 53210A, 53220A and 53230A - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53200 RF Universal Frequency Counter/Timers.

促销资料 2019-01-17

PDF PDF 310 KB
53200 系列射频和通用计数器/计时器产品快报
该双页产品快报概括介绍了 Keysight 53200 系列射频和通用计数器/计时器的主要特性和技术指标。

促销资料 2019-01-17

PDF PDF 310 KB
53220A, 53230A 3D Model, STEP Format
STEP format 3D Model of the 53220A and 53230A Universal Frequency Counter/Timer. Options 106/115 and 201 are installed on this model. Use this model as a reference only.

技术总览 2018-08-27

ZIP ZIP 9.73 MB
是德科技 调制域和时间间隔脉冲分析仪系统 (PAS) Z2090B-170
是德科技 调制域和时间间隔脉冲分析仪系统 (PAS) Z2090B-170

产品资料 2017-11-27

是德科技 53131A/132A/181A 计数器
是德科技 53131A/132A/181A 计数器

产品资料 2017-11-26

是德科技用通用计数器实现更快的频率测量
是德科技用通用计数器实现更快的频率测量

应用说明 2017-11-23

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

产品资料 2017-08-07

53200 Series Frequency Counters/Timers Assembly-Level Service Guide
53200 Series Frequency Counters/Timers Assembly-Level Service Guide

服务手册 2016-08-11

PDF PDF 8.69 MB
53220A/53230A Frequency UniversalCounter/Timer Programmer’s Reference
This file contains reference information to help you program the 53220A / 53230A 350 MHz Universal Frequency Counter/Timer over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

编程和语法指南 2016-01-19

PDF PDF 1.75 MB
53131A, 53132A and 53181A Universal Counters - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53131A, 53132A and 53181A Universal Counters.

促销资料 2015-05-14

PDF PDF 252 KB
RF and Universal Counter/Timers Migration Guide - Application Note
This guide highlights compatibility, key specifications, and differences between the soon to be obsolete 531xxA series to the new 53200A series of RF & Universal Frequency Counters.

应用说明 2015-05-07

53210A 350 MHz RF Counter Programmer's Reference
This file contains reference information to help you program the 53210A 350 MHz RF Counter over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

帮助文件 2015-05-05

ZIP ZIP 1.10 MB
Keysight Frequency Counter Programming Comparison Guide
SCPI Programming comparison guide for the Keysight 53200 Series (53210A, 53220A, 53230A) and 531xxA Series (53131A, 53132A, 53181A) RF and Universal Frequency Counter/Timers.

应用说明 2014-08-02

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

参考指南 2014-08-01

Keysight 53210A 350 MHz RF 计数器用户指南
Keysight 53210A 350 MHz RF 计数器用户指南

用户手册 2014-08-01

53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial
53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial

迅速开始指南 2014-08-01

PDF PDF 669 KB
53210A 350 MHz RF Counter Quick Start Tutorial
53210A 350 MHz RF Counter Quick Start Tutorial

迅速开始指南 2014-08-01

PDF PDF 728 KB
Installation and Maintenance of Microwave Links
This application note describes accurate and fast frequency measurements for installation and maintenance of microwave links.

应用说明 2014-07-31

PDF PDF 364 KB
计数器
计数器

应用说明 2013-11-24

pdf pdf 1.00 KB
计数器
计数器

应用说明 2013-11-24

pdf pdf 1.00 KB
计数器
计数器

应用说明 2013-11-24

pdf pdf 561 Bytes
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

手册 2012-12-01

PDF PDF 151 KB
Full-Featured CW Microwave Counters for Field, Factory or Lab Data Sheet
Description and technical specifications for the Keysight 53150A, 53151A, and 53152A CW Microwave Counters.

产品资料 2011-12-05

PDF PDF 961 KB

1 2 3 4 5 6 下一页