Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 139

Sort:
Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochura 2019-11-05

PDF PDF 7.73 MB
53150A/151A/152A Operating Guide
53150-90013; Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

Manual de operação 2019-08-13

53200 RF/Universal Frequency Counter/Timers Models: 53210A, 53220A and 53230A - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53200 RF Universal Frequency Counter/Timers.

Materiais promocionais 2019-01-17

PDF PDF 310 KB
53200 Series of RF and Universal Frequency Counter/Timers - Selection Guide
This 8-page family brochure describes the benefits and specifications of the new 53200 family of counters.

Visão Técnica 2019-01-17

53220A, 53230A 3D Model, STEP Format
STEP format 3D Model of the 53220A and 53230A Universal Frequency Counter/Timer. Options 106/115 and 201 are installed on this model. Use this model as a reference only.

Visão Técnica 2018-08-27

ZIP ZIP 9.73 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Folha de Dados 2017-08-07

53200 Series Frequency Counters/Timers Assembly-Level Service Guide
53200 Series Frequency Counters/Timers Assembly-Level Service Guide

Manual de serviço 2016-08-11

PDF PDF 8.69 MB
53220A/53230A Frequency UniversalCounter/Timer Programmer’s Reference
This file contains reference information to help you program the 53220A / 53230A 350 MHz Universal Frequency Counter/Timer over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

Guia de programação e sintaxe 2016-01-19

PDF PDF 1.75 MB
RF and Universal Counter/Timers Migration Guide - Application Note
This guide highlights compatibility, key specifications, and differences between the soon to be obsolete 531xxA series to the new 53200A series of RF & Universal Frequency Counters.

Nota de aplicação 2015-05-07

53210A 350 MHz RF Counter Programmer's Reference
This file contains reference information to help you program the 53210A 350 MHz RF Counter over a LAN, USB, or GPIB interface using the instrument’s SCPI command set.

Arquivo de ajuda 2015-05-05

ZIP ZIP 1.10 MB
Make Faster Frequency Measurements with Your Universal Counter - Application Note
Whether you use your universal counter on the bench or in a system, you want to get data as fast as possible. This measurement tip discusses using a counter with helpful front-panel display features such as using input signal voltage and triggering. Trend charts and histograms displayed right on the front panel will also help you quickly understand the measurements you make.

Nota de aplicação 2015-02-25

Frequêncimentros/Temporizadores Universais e de RF da Série 53200 - Folha de Dados
Esta folha de dados contém especificações detalhadas sobre os Frequêncimentros/Temporizadores Universais e de RF da série 53200A.

Folha de Dados 2014-08-03

Keysight Frequency Counter Programming Comparison Guide
SCPI Programming comparison guide for the Keysight 53200 Series (53210A, 53220A, 53230A) and 531xxA Series (53131A, 53132A, 53181A) RF and Universal Frequency Counter/Timers.

Nota de aplicação 2014-08-02

53210A 350 MHz RF Counter User's Guide
53210A 350 MHz RF Counter User's Guide

Manual do usuário 2014-08-01

53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial
53220A/53230A 350 MHz Universal Frequency Counter/Timer Quick Start Tutorial

Guia de início rápido 2014-08-01

PDF PDF 669 KB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Guia de referência 2014-08-01

53210A 350 MHz RF Counter Quick Start Tutorial
53210A 350 MHz RF Counter Quick Start Tutorial

Guia de início rápido 2014-08-01

PDF PDF 728 KB
53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide
53220A/53230A 350 MHz Universal Frequency Counter/Timer User's Guide

Manual do usuário 2014-08-01

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Folha de Dados 2014-07-31

Installation and Maintenance of Microwave Links
This application note describes accurate and fast frequency measurements for installation and maintenance of microwave links.

Nota de aplicação 2014-07-31

PDF PDF 364 KB
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

Brochura 2012-12-01

PDF PDF 151 KB
Full-Featured CW Microwave Counters for Field, Factory or Lab Data Sheet
Description and technical specifications for the Keysight 53150A, 53151A, and 53152A CW Microwave Counters.

Folha de Dados 2011-12-05

PDF PDF 961 KB
53131A/132A/181A Data Sheet
Description and technical specifications for the Keysight 53131A, 53132A, and 53181A frequency counters.

Folha de Dados 2011-11-08

53140A Series Technical Overview
Description and technical specifications for the Keysight 53147A, 53148A, and 53149A microwave counters.

Visão Técnica 2011-10-20

Solutions for Using a Frequency Counter to Measure Phase Noise Close to a Carrier Signal
A local oscillator (LO) is the heart of any modern radar, electronic warfare or communication system. See how you can use this to your advantage.

Nota de aplicação 2011-08-01

1 2 3 4 5 6 Avançar