Technical Support
Power Meters + Power Sensors
Refine the List
By Type of Content
- Specifications (200)
- Manuals (92)
- Application Notes (63)
- Brochures & Competitive Overviews (18)
- Selection & Configuration Guides (5)
- Solution Briefs (18)
- Demos (26)
- Articles & Case Studies (4)
By Product Category
1-25 of 426
11683A Range Calibrator Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 11683A Range Calibrator.
Operation Manual 2021-02-02 |
![]() |
E8486A Option 201 Product Note
This product note shows the typical performance of the E84886A-201 with an extended frequency from 54 GHz to 95 GHz.
Technical Overview 2021-01-13 |
![]() |
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.
Data Sheet 2021-01-09 |
![]() |
Keysight 478A Option H83 Product Note
The 478A Option H83 is a standard 478A Coaxial Thermistor Mount modified to measure microwave power from 1 μW to 10 mW over the frequency range of 1 MHz to 1 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight E9300A Option H25 Product Note
The Keysight E9300A Option H25 replaces the Type-N RF input connector of the standard E9300A with a 3.5 mm connector.
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H63 Product Note
The 478A Option H63 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 100 kHz to 1 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight E9304A Option H18 Product Note
The Keysight E9304A Option H18 modifies the standard E9304A power sensor by extending
the upper frequency range to 18 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight E9300A Option H24 Product Note
The Keysight E9300A Option H24 replaces the
Type-N RF Input connector with a 3.5 mm connector.
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H73 Product Note
The 478A Option H73 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 to 100 MHz.
Solution Brief 2021-01-04 |
![]() |
Keysight 8478B Option H01 Product Note
The Keysight 8478B Option H01 has a VSWR ≤ 1.05 at 50 MHz. This special option also includes a precision machined Type-N connector for improved repeatability.
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H75 Product Note
The 478A Option H75 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 MHz to 1 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight E9304A Option H19 Product Note
The Keysight E9304A Option H19 modifies the standard E9304A Power Sensor by adding a
10 dB attenuator which shifts the power range from –50 dBm to +30 dBm and extends the
upper frequency range to 18 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H55 Product Note
The 478A Option H55 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 MHz to 1 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H76 Product Note
The 478A Option H76 Coaxial Thermistor Mount is similar to the standard 478A
except that it is designed to measure microwave power from 1 μW to 10 mW over
the frequency range of 1 MHz to 1 GHz.
Solution Brief 2021-01-04 |
![]() |
Keysight 8478B Option H27 Product Note
Keysight 8478B Option H27 Product Note
Solution Brief 2021-01-04 |
![]() |
Keysight 478A Option H93 Product Note
The 478A Option H93 Coaxial Thermistor Mount is similar to the standard 478A
with one exception, it is designed to measure microwave power from 1 μW to 10
mW over a frequency range of 1 MHz to 1 GHz. The 478A Option H93 is specially
tested to have a SWR ≤ 1.05 at a frequency of 50 MHz.
Solution Brief 2021-01-04 |
![]() |
N432A Thermistor Power Meter User’s Guide
This User's Guide contains operating information, characteristics and specifications of the features and functions offered by N432AThermistor Power Meter.
User Manual 2020-12-14 |
![]() |
U2000 and U8480 Series USB sensor measurement uncertainty calculator
Measurement Uncertainty Calculator for the U2000 series USB sensors (U2000A, U2001A, U2002A, U2004A, U2000B, U2000H, U2001B, U2001H, U2002H) and U8480 series USB sensors (U8481A, U8485A, U8487A, U8488A)
Application Note 2020-12-08 |
![]() |
U2051/52/61/62XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2051/52/61/62XA Power Sensor
Technical Overview 2020-11-25 |
![]() |
U2051XA, U2052XA, U2061XA and U2062XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2051XA, U2052XA, U2061XA and U2062XA Power Sensor.
Technical Overview 2020-11-25 |
![]() |
N432A Thermistor Power Meter Service Guide
This manual provides the information on performing general service and maintenance for
the N432A.
Service Manual 2020-11-23 |
![]() |
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.
Data Sheet 2020-11-19 |
![]() |
E8486A Power Sensor User’s and Service Guide
This manual contains general information, operation, characteristics and specifications, as well as service information of E8486A power sensor.
User Manual 2020-11-16 |
![]() |
8480 Series Coaxial Power Sensors Operating and Service Manual
This Operating and Service Manual contains information about initial inspection, performance tests, adjustments, operation, troubleshooting and repair fo the Keysight 8480 Series Coaxial Power Sensors.
Service Manual 2020-11-16 |
![]() |
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors
Data Sheet 2020-11-10 |