Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-13 de 13

Sort:
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2018-02-28

PDF PDF 6.23 MB
Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

Demonstração 2016-10-21

N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

Folha de Dados 2015-03-05

PDF PDF 2.96 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochura 2015-01-23

PDF PDF 11.70 MB
J-BERT offers adjustable and integrated inter-symbol interference
J-BERT offers adjustable and integrated inter-symbol interference

Materiais para imprensa 2015-01-22

Accessories and supplementary products for BERTs and Pulse Pattern Generators
Keysight provides a wide range of accessories for high-speed signal measurements. The following assortment has been especially selected for use with 81250 ParBERT, N4900 Serial BERT Series N496x BERTs, data generators, and pulse pattern generators.

Guia de referência 2014-09-17

Introduces Industry's Most Accurate Test Solution for USB 3.1 Receivers
Achieve accurate receiver characterization with the J-BERT high-performance BERT

Materiais para imprensa 2014-07-09

Download latest J-BERT M8020A application notes to master your designs
Submit the form to begin downloading the application briefs

Nota de aplicação 2014-04-09

J-BERT M8020A showing UI, jitter injection & de-emphasis – Video
This video gives an overview about the J-BERT M8020A high-performance BERT, including a demo of the jitter injection and de-emphasis capabilities, the user interface and the analyzer functionality.

Demonstração 2014-03-20

How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

Nota de aplicação 2011-11-30

N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

Folha de Dados 2011-07-05

N4915A-005 Serial Bus Switch Application Note
In SATA physical layer testing the Keysight N4915A-005 addresses two challenges related to changing between test tools during receiver testing.

Nota de aplicação 2007-11-27

PDF PDF 358 KB
N4915A-005 Serial Bus Switch Data Sheet
Express and others. It can quickly switch between one source and two sink devices or one sink and two sources while having a minimal effect on signal integrity.

Folha de Dados 2007-10-30

PDF PDF 168 KB