您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 71

排序:
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

產品型錄 2019-12-06

N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

產品型錄 2019-11-08

N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

產品型錄 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

產品型錄 2019-06-26

PDF PDF 4.17 MB
M8054A Interference Source - Data sheet
The Keysight M8054A interference source allows to generate repeatable and accurate level impairments for testing of high-speed digital receivers that support symbol rates of up to 64 Gbaud.

產品型錄 2019-06-06

PDF PDF 1.21 MB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

產品型錄 2019-05-21

PDF PDF 956 KB
M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

產品型錄 2019-03-21

PDF PDF 2.44 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

產品型錄 2019-01-24

N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

產品型錄 2019-01-24

PDF PDF 2.35 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

產品型錄 2018-09-25

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2018-09-04

PDF PDF 1.05 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

產品型錄 2018-09-04

PDF PDF 3.60 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2018-08-31

PDF PDF 1.30 MB
N4917BSCA 光接收器應力測試解決方案 400G 乙太網路 - 產品規格書
Keysight N4917BSCA 光接收器應力測試解決方案 400 Gb/s 乙太網路 — IEEE 802.3bs 產品規格書適用於 400GbE 光收發器的光接收器應力測試完全解決方案,具備自動應力眼圖校驗和效能相符性測試功能。

產品型錄 2018-08-20

M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

產品型錄 2018-08-13

Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技術總覽 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

產品型錄 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

產品型錄 2018-02-13

PDF PDF 2.35 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

產品型錄 2017-12-05

PDF PDF 3.51 MB
15431A Filter Set for 81150A - Data Sheet
The Agilent 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

產品型錄 2017-12-02

PDF PDF 1.09 MB
W2641A DisplayPort Test Point Access Adapter – Data Sheet
The Agilent W2641A DisplayPort test point access adapter provides unrivaled convenience and performance for making these measurements.

產品型錄 2017-12-01

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

產品型錄 2017-10-03

M8085A MIPI Receiver Test Solutions - Data Sheet
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

產品型錄 2017-09-20

PDF PDF 1.61 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

產品型錄 2017-07-20

PDF PDF 2.17 KB
M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

產品型錄 2016-07-12

PDF PDF 1.18 MB

1 2 3 下一頁