Technical Support
Protocol Analyzers + Exercisers
Refine the List
By Type of Content
- Specifications (47)
- Manuals (107)
- Application Notes (22)
- Brochures & Competitive Overviews (22)
- Demos (7)
- Articles & Case Studies (5)
- Press Releases (8)
By Product Category
- U4431A MIPI M-PHY Protocol Analyzer (7)
- PCI EXPRESS® Protocol Solutions (17)
- E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0 [Discontinued] (9)
- N5300 Series Chassis [Discontinued] (1)
- Protocol Solutions for USB 3.0/2.0 [Discontinued] (6)
- U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces (6)
- DigRF Protocol Test Products [Discontinued] (1)
- SerialTek SAS/SATA BusXpert Analyzers, BusMod Error Injectors, BusGen BIST Generators [Discontinued] (9)
1-25 of 218
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.
Brochure 2021-01-21 |
![]() |
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.
Technical Overview 2020-10-02 |
![]() |
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information
Technical Overview 2020-08-01 |
![]() |
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.
Technical Overview 2020-04-30 |
![]() |
U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.
User Manual 2018-09-04 |
![]() |
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.
Data Sheet 2017-12-05 |
![]() |
PS-X10-100 PCI Express® Pre-compliance Test Execution/Compliance Testing Support Services
Keysight helps customers’ PCI Express-based products pass official tests at every stage
Brochure 2017-11-02 |
![]() |
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.
Demo 2017-08-17 |
|
U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.
User Manual 2017-04-24 |
![]() |
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.
Installation Manual 2016-08-30 |
![]() |
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.
Data Sheet 2016-08-24 |
![]() |
E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.
Data Sheet 2016-05-06 |
|
U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.
Data Sheet 2016-02-04 |
![]() |
PCI Express Gen3 Hardware and Probing Guide
This guide describes the probing options available for PCI Express Gen3 devices and how to make connections from the device under test (DUT) to the Keysight PCIe Gen3 protocol analyzer and exerciser.
User Manual 2015-12-15 |
![]() |
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
Quick Start Guide 2015-10-13 |
![]() |
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.
Data Sheet 2015-09-29 |
![]() |
Keysight Protocol Exerciser for PCI Express User's Guide
Describes how to use the Keysight Protocol Exerciser for PCI Express for Gen3 PCIe devices.
User Manual 2015-09-09 |
![]() |
Keysight Protocol Exerciser for PCI Express User Guide
Describes how to use the U4305A Exerciser card to test PCIe devices and systems.
User Manual 2015-09-09 |
![]() |
Keysight SPT PCIE Exerciser Gen3 Installation Guide
Helps you plan the hardware setup and software installation for the U4305A/U4305B exerciser card.
Installation Manual 2015-09-08 |
![]() |
U4421A MIPI D-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the stimulus and acquisition probing options available for use with the U4421A module. It describes how to make probing connections from the device under test (DUT) to the U4421A module for various probing situations.
Reference Guide 2015-08-26 |
![]() |
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.
Brochure 2015-08-17 |
![]() |
U4431A-613 M-PHY Command Line Packet Generator User Guide
This guide describes how to use the Keysight Command Line Packet Generator tool for stimulus generation on an M-PHY link and for capturing bidirectional M-PHY data. This tool is a licensed software option for use with the Keysight U4431A MIPI M-PHY Protocol Analyzer module.
User Manual 2015-05-22 |
![]() |
U4431A MIPI M-PHY Protocol Analyzer User Guide
This guide describes how to use the U4431A module for capture and analysis, once the hardware and software components of the module are installed.
User Manual 2015-05-18 |
![]() |
U4431A MIPI M-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the acquisition probing options available for use with the U4431A module. It describes how to make probing connections from the device under test (DUT) to the U4431A module for various probing situations.
Reference Guide 2015-05-15 |
![]() |
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.
Data Sheet 2015-05-12 |
![]() |