这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

协议分析仪 + 训练器

按产品型号支持:

1-25 / 226

排序:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技术总览 2020-10-02

PDF PDF 813 KB
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

技术总览 2020-08-01

TXT TXT 617 KB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

手册 2020-07-10

PDF PDF 6.55 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技术总览 2020-04-30

PDF PDF 531 KB
U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.

用户手册 2018-09-04

PDF PDF 4.35 MB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

产品资料 2017-12-05

PDF PDF 645 KB
Keysight U4612A USB 3.0 干扰信号发生器
Keysight U4612A USB 3.0 干扰信号发生器

产品资料 2017-11-29

Keysight U4431A MIPITM M-PHY 协议分析仪
Keysight U4431A MIPITM M-PHY 协议分析仪

产品资料 2017-11-28

SAS/SATA 设计验证测试工具技术资料
SAS/SATA 设计验证测试工具技术资料

产品资料 2017-11-27

Keysight N5998A HDMI 协议/音频/视频 分析仪和发生器
Keysight N5998A HDMI 协议/音频/视频 分析仪和发生器

产品资料 2017-11-27

是德科技 PCI Express® Jammer 2.5 GT/s 和 5.0 GT/s
是德科技 PCI Express® Jammer 2.5 GT/s 和 5.0 GT/s

手册 2017-11-27

PDF PDF 1.89 MB
是德科技 U4611A/B USB 2.0/3.0 协议分析仪 采用 MegaZoom 技术的 3.7.x 版本
是德科技 U4611A/B USB 2.0/3.0 协议分析仪 采用 MegaZoom 技术的 3.7.x 版本

产品资料 2017-11-27

PS-X10-100 PCI Express® Pre-compliance Test Execution/Compliance Testing Support Services
Keysight helps customers’ PCI Express-based products pass official tests at every stage

手册 2017-11-02

PDF PDF 799 KB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本演示 2017-08-17

U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.

用户手册 2017-04-24

PDF PDF 7.96 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

安装手册 2016-08-30

PDF PDF 3.28 MB
U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

产品资料 2016-02-04

PDF PDF 1.53 MB
PCI Express Gen3 Hardware and Probing Guide
This guide describes the probing options available for PCI Express Gen3 devices and how to make connections from the device under test (DUT) to the Keysight PCIe Gen3 protocol analyzer and exerciser.

用户手册 2015-12-15

PDF PDF 3.80 MB
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide

迅速开始指南 2015-10-13

PDF PDF 685 KB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

产品资料 2015-09-29

PDF PDF 1.41 MB
Keysight Protocol Exerciser for PCI Express User's Guide
Describes how to use the Keysight Protocol Exerciser for PCI Express for Gen3 PCIe devices.

用户手册 2015-09-09

PDF PDF 13.19 MB
Keysight Protocol Exerciser for PCI Express User Guide
Describes how to use the U4305A Exerciser card to test PCIe devices and systems.

用户手册 2015-09-09

PDF PDF 13.19 MB
Keysight SPT PCIE Exerciser Gen3 Installation Guide
Helps you plan the hardware setup and software installation for the U4305A/U4305B exerciser card.

安装手册 2015-09-08

PDF PDF 982 KB
U4421A MIPI D-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the stimulus and acquisition probing options available for use with the U4421A module. It describes how to make probing connections from the device under test (DUT) to the U4421A module for various probing situations.

参考指南 2015-08-26

PDF PDF 1.17 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB

1 2 3 4 5 6 7 8 9 10 下一页