Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 45

Упорядочить:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Обзор технических характеристик 2019-10-08

PDF PDF 728 KB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

Техническая информация 2017-12-05

PDF PDF 645 KB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Техническая информация 2016-08-24

E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Техническая информация 2016-05-06

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

Техническая информация 2016-02-04

PDF PDF 1.53 MB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

Техническая информация 2015-09-29

PDF PDF 1.41 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

Техническая информация 2015-05-12

PDF PDF 1.92 MB
U4305A Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The only comprehensive and integrated x1 through x16 and LTSSM exerciser solution for PCI Express® 1.0, 2.0, and 3.0

Техническая информация 2014-12-12

N5980A 3.125 Gb/s Serial BERT - Data Sheet
The Keysight Technologies, Inc. N5980A 3.125 Gb/s Serial BERT is ideal for manual or automated manufacturing test of electrical and optical devices running at speeds between 125 Mb/s to 3.125 Gb/s.

Техническая информация 2014-10-17

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Техническая информация 2013-09-04

SAS (Serial Attached SCSI) and SATA (Serial ATA) Protocol Analyzers - Data Sheet
A compilation of SerialTek existing data sheets into a comprehensive sales document for SAS/SATA protocol analyzers: U3051C Micro - 2 port 6Gbps SAS/SATA U3052C and U3053C, and 3055A/56A 12G SAS/SATA.

Техническая информация 2013-07-30

PDF PDF 3.04 MB
U4611A/B USB 2.0/3.0 Protocol Analyzer - Data Sheet
The U4611A/B USB 2.0/3.0 Protocol Analyzer helps designers of USB devices test and isolate problems in their devices and system designs.

Техническая информация 2013-05-21

U3055A/U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer - Data Sheet
Use the U3055A/U3056A, 4-port analyzer for 12Gbps SAS (Serial Attached SCSI) and 6Gbps SATA (Serial AT Attachment) analysis for fast, accurate disk drive development.

Техническая информация 2012-07-08

PDF PDF 968 KB
U4612A USB 3.0 Jammer - Data Sheet
The only comprehensive and integrated USB Superspeed analyzer system that enables developers to quickly and confidently bring their products to market.

Техническая информация 2011-11-18

BusMod & BusGen Error Injector / BIST Gen Data Sheet
BusMod & BusGen Error Injector / BIST Gen Data Sheet

Техническая информация 2010-03-04

N5998A HDMI Protocol/Audio/Video Analyzer and Generator - Data Sheet
This data sheet provides a description of the Keysight N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

Техническая информация 2009-12-09

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

Техническая информация 2008-12-04

PDF PDF 11.72 MB
Keysight OBSAI Protocol Test Solutions - Data Sheet
N5341A and N5340A Test Modules for RP3-01, RP3, RP1 and Ethernet

Техническая информация 2008-07-01

Keysight 173x Series Fibre Channel Test Solution - Data Sheet
N_Port ID virtualization test capabilities

Техническая информация 2008-05-30

PDF PDF 88 KB
Keysight J8120A VPT501 Vehicle Protocol Tester Series 500 - Data Sheet
J8120A VPT 501 Data Sheet

Техническая информация 2007-10-08

J8115A LIN Tester Data Sheet
J8115A LIN Tester Data Sheet

Техническая информация 2007-08-23

Keysight N2X Chassis(N5540A, N5541A and N5542A) - Data Sheet
The most powerful, scalable, and realistic multi-port test system for verifying the ultimate performance of multi-service networks and devices.

Техническая информация 2007-03-16

N8995A Stimulus Response Measurement Suite Technical Overview
Technical overview describing the optional built-in tracking generator and VSWR bridge for stimulus/response measurements. For use in the CSA spectrum analyzer N1996A.

Обзор технических характеристик 2007-03-01

HP E2928A Technical Specifications

Техническая информация 2006-11-10

PDF PDF 713 KB
Keysight E2928A Technical Specifications

Техническая информация 2006-11-10

PDF PDF 713 KB

1 2 Следующие