Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

1-22 из 22

Упорядочить:
USB 3.0 Protocol Testing with Active Error Insertion Application Note
Speed up design and verification of USB designs using the U4612A Jammer

Руководство по применению 2012-03-19

PDF PDF 3.51 MB
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in - Application Note
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in

Руководство по применению 2008-02-28

Error-injection in J8115A LIN Tester - Application Note
This application note outlines the use cases for the error injection capabilities of the LIN Tester in order to verify a correct node implementation.

Руководство по применению 2007-10-31

PDF PDF 1.41 MB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Руководство по применению 2006-10-27

The tools you need to speed SAN development - Application Note
The versatile Keysight 1735A 1/2/4-Gbps multi-application protocol analyzer and traffic generator helps you accelerate the development of Fibre Channel equipment and speed SAN deployment.

Руководство по применению 2006-04-03

PDF PDF 380 KB
Storage Extension Test Challenges - Application Note
This white paper discusses the limitations of the traditional test methodology, and why a new way of testing these devices is required.

Руководство по применению 2006-01-19

PDF PDF 159 KB
Deploying a SAN Extension Network - Application Note
This Application note will provide an overview on the storage extension technologies that are available, as well as some of the test and deployment considerations.

Руководство по применению 2006-01-19

Deploying a SAN Extension Network - Application Note
New software applications, e-business technologies and overnment regulations for data retention have significantly ncreased the rate at which rganizations create and store information.

Руководство по применению 2006-01-19

PDF PDF 310 KB
Emerging Test Solutions - Application Note
Multi-function test platforms combine protocol analysis and traffic generation capabilities. These emerging test platforms address the test needs of equipment manufactures and storage solution providers, at the same time reducing the cost of test.

Руководство по применению 2006-01-19

PDF PDF 58 KB
Meeting the Challenge of Computer System Validation - Application Note
This white paper shows the approach of using exerciser test cards to accomplish this objective.

Руководство по применению 2002-05-13

The Quest For a New Generation Analyzer - Application Note
Compatibility testing and the integration into a tightly coupled system of several Compact PCI cards within one backplane.

Руководство по применению 2002-05-13

Speeding and Easing Validation Testing with PCI Verification Tools - Application Note
With the help of powerful PCI cards and analyzers, such as the E2925 and E2926 PCI Series of Computer Verification Tools

Руководство по применению 2002-05-13

PCI Performance Measurements: Concepts and Practical Application - Application Note
It identifies the key metrics for measuring overall PCI and device performance and illustrates how to perform these measurements.

Руководство по применению 2002-05-13

Application Note 1382-4: I/O System and Chip Validation in PCI and PCI-X Systems (AN 1382-4)
Validation of computer systems and subsystems is becoming increasingly complex as input/output (I/O) systems and peripherals become more intelligent. The role of data-transfer is being delegated to the I/O systems instead of the CPU, causing data traffic to move in several directions...

Руководство по применению 2001-12-20

Application Note4: Read and write register values of your device before a driver is available
The Keysight PCI/PCI-X Exerciser, a combination of testcard and software, simplifies the task of reading values from (peek) and writing values into (poke) registers or memory before a driver is available. Aims of this Application Note To show how to access registers of a device before a...

Руководство по применению 2001-10-05

PDF PDF 363 KB
Application Note5: Monitor how your device acts on the PCI/PCI-X bus
Monitoring traffic on the PCI/PCI-X bus is done easily, but if you are designing PCI/PCI-x devices, you need to monitor the traffic relating to a particular device. This application allows you to debug your system quickly and effectively. The Keysight PCI/PCI-X Analyzer, a combination of...

Руководство по применению 2001-10-04

PDF PDF 406 KB
Application Note3: Analyze how efficiently a device uses PCI/PCI-X resources
The Keysight PCI/PCI-X Performance Optimizer, a combination of testcard and software, provides help regarding performance analysis of extensive systems or signle devices. If you perform benchmark tests, The Keysight PCI/PCI-X Performance Optimizer helps you quickly evaluate the performance of...

Руководство по применению 2001-10-04

PDF PDF 469 KB
Application Note2: Verify if a device can stand all kinds of protocol variations
Validating servers and workstations that contain various I/O systems, various peripherals and high and low-speed devices, has become a sophisticated task. If you are a validation engineer, you have to ensure that server products can stand all possible protocol variations; that corner cases...

Руководство по применению 2001-10-04

PDF PDF 556 KB
Application Note1: Check for PCI and PCI-X protocol rule violation
The Keysight Protocol Observer, in combination with the Keysight Analyzer, simplifies the task of detecting protocol rule violations; this is not easy ...

Руководство по применению 2001-09-28

PDF PDF 412 KB
Digital Hardware Debug and System Integration: Improving Hardware & Software Debug of Digital...
Case study presenting techniques to help improve efficiency in digital debug, integration and verification. Example given has PPC860 target, PCI bus timing and EDA tool integration.

Руководство по применению 2001-04-09

PCI Timing Check using the Keysight E2920 PCI Series Exerciser/Analyzer - Application Note
Until now, verifying that timing in 33 MHz 64-bit PCI designs met the setup and hold specification, required either very tedious measurements of all signals with a digital...

Руководство по применению 2000-07-01

PDF PDF 112 KB
Complete BER and Protocol Testing on an ISDN Primary Rate Interface (AN 368) - Application Note
This Application Note is for information only. Keysight no longer sells or supports these products.

Руководство по применению 1988-11-01

PDF PDF 738 KB