Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

1-11 of 11

Sort:
Is it possible to convert configuration files from the older 1670- and 16700-series Keysight logic analyzers to the new 16800/1690/16900-series anal...
Yes. The Keysight Logic Analyzer application for 1680/90/800/900-series logic analyzers includes utilities for translating configuration files from 167xG and 16700-series logic analyzers.

FAQ 2013-03-13

How can I update the BIOS on my Keysight Logic Analyzer?
The BIOS for all 1680, 16800, and 16900-series logic analyzers can be updated via a single BIOS update CD.

FAQ 2010-09-25

Can I upgrade my Windows® XP logic analyzer to Service Pack 3?
Yes, use version 3.80.0002 or greater of the Keysight Logic Analyzer application.

FAQ 2010-05-11

Can I upgrade my Windows® XP logic analyzer to Windows Vista?
No. The Keysight Logic Analyzer application is only supported under Windows Vista when used as an offline viewer or on a host PC.

FAQ 2010-01-25

For Xilinx FPGA Dynamic Probe, when should I use Xilinx Core Generator instead of Core Inserter?
Core Generator is usually preferable if you need partitions, since Core Inserter does not support partitions. Core Generator does support partitions but is much less convenient.

FAQ 2010-01-24

How do I declassify or sanitize my 16700-series logic analyzer?

FAQ 2009-10-21

Which modules do the various logic analyzer mainframes support?
Please see the Keysight 16900, 16700, and 16500 Mainframe/Module Compatibility Matrix.

FAQ 2009-06-26

Will all versions of the Keysight Logic Analyzer application run on Windows® 2000?
No, the highest version supported under Windows 2000 is 3.67.1009. Use 3.80.0002 or higher for Windows XP SP3 or Windows Vista.

FAQ 2009-02-17

How do I open older Keysight Logic Analyzer application files in newer versions?

FAQ 2007-06-19

16505A, 1670xA: Can I Load My 16505A Workspace Files onto the 1670xA Frame?

FAQ 2002-06-27

16505A,1670xA: Are the S/W Analysis, Serial Analysis & S/W Performance Tools Compatible...

FAQ 2002-06-27