이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 159

정렬방식:
B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

데이터시트 2018-05-25

PDF PDF 2.94 MB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

데이터시트 2018-04-05

16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

데이터시트 2017-12-01

InfiniiVision MSO N5434A FPGA Dynamic Probe for Altera
You rely on the insight a MSO, provides to understand the behavior of your FPGA in the context of the surrounding system.

데이터시트 2017-12-01

N5397A FPGA Dynamic Probe for Xilinx–SE - Data Sheet
FPGA dynamic probe for Xilinx used in conjunction with an Agilent Infiniium MSO provides an effective solution for simple through complex debugging of systems incorporating Xilinx FPGAs.

데이터시트 2017-12-01

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

데이터시트 2017-08-07

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

데이터시트 2017-02-24

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

데이터시트 2017-02-23

PDF PDF 4.71 MB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

데이터시트 2017-02-21

PDF PDF 1.10 MB
16962A Logic Analyzer Module 2 GHz State, 2/4/8 GHz Timing - Data Sheet
The Keysight 16962A logic analyzer module delivers the performance required for the latest high-speed standards like DDR3 with state speeds up to 2GHz and timing up to 8 GHz.

데이터시트 2017-02-20

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

데이터시트 2016-11-29

PDF PDF 1.97 MB
Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

데이터시트 2016-05-19

N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

데이터시트 2016-04-15

W6600A 시리즈 LPDDR4 BGA 인터포저 – 데이터 시트 (영어)
키사이트 W6600A 시리즈 LPDDR4 BGA 인터포저는 U4164A 로직 분석기를 사용하는 볼 그리드 어레이에서 내장 메모리 LPDDR4 DRAM의 프로빙을 지원합니다. 이 데이터 시트는 기능을 설명합니다.

데이터시트 2016-03-15

U4164A Logic Analyzer Module - Data Sheet

데이터시트 2016-02-15

W4630A Series DDR4 BGA Interposers for Logic Analyzers - Data Sheet
The W4630A Series DDR4 BGA interposers enable probing of embedded memory DRAM directly at the ball grid array with Keysight logic analyzers.

데이터시트 2015-11-17

PDF PDF 2.60 MB
InfiniiVision MSO Dynamic Probe for Xilinx FPGAs (N5406A, DSOX4FPGAX, and DSOX6FPGAX) - Data Sheet
FPGA dynamic probe for Xilinx used with InfiniiVision 6000, 7000, or 4000 X-Series MSOs provides an effective solution for simple, thorough complex debugging of systems incorporating Xilinx FPGAs.

데이터시트 2015-11-16

16850 시리즈 휴대용 로직 분석기 – 데이터 시트
16850 시리즈 휴대용 로직 분석기는 빠른 디지털 시스템 디버그를 위해 딥 메모리의 업계 최고 속도 타이밍 캡처를 제공합니다. 데이터 시트를 보면 특징, 사양, 선택 가이드를 확인할 수 있습니다.

데이터시트 2015-05-20

키사이트 16800시리즈 로직분석기-데이터시트
키사이트 16800시리즈 로직 분석기는 디지털 개발팀의 예산에 맞는 가격으로 디지털 시스템을 신속하게 디버그, 검증 및 최적화 하는데 필요한 성능, 애플리케이션 및 유용성을 제공합니다.

데이터시트 2015-03-20

Windows 7 Upgrade Kits for 16800 Series, 16901A and 16902B Logic Analyzers - Data Sheet
Windows 7 upgrade kit options are available to replace an existing Intel 915GUX motherboard or Adlink M880 motherboard with an Adlink M890 motherboard and supply a new imaged HDD or SSD.

데이터시트 2015-03-20

PDF PDF 186 KB
Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

기술 개요 2014-04-18

PDF PDF 307 KB
B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

데이터시트 2012-09-03

PDF PDF 1.03 MB
MIPI D-PHY Protocol Test Solutions
N4851A/B MIPI D-PHY Acquisition Probe, and N4861A/B MIPI D-PHY Stimulus Probe

데이터시트 2009-10-02

Infiniium MSO8000 Series N5433A FPGA Dynamic Probe for Altera
FPGA dynamic probe for Altera used in conjunction with a Keysight MSO provides an effective solution for simple through complex debugging of systems incorporating Altera FPGAs.

데이터시트 2009-06-12

키사이트 W3630 시리즈 DDR2 DRAM BGA 프로브 사용 설명서

데이터시트 2009-03-18

1 2 3 4 5 6 7 다음