这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 3503

排序:
How do I activate Windows on my embedded controller?
Windows activation happens when the operating system is connected to the internet, it will take around 1-2 minutes to activate Windows depending on network bandwidth.

FAQ 2020-08-06

How do I upgrade my E5080B ENA Series Network Analyzer?
Information for hardware and software options upgrade

FAQ 2020-07-03

How do I upgrade my N9040B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2020-07-01

What acoustical characteristics do the Keysight PNA, PNA-L, and PNA-X meet?
The Keysight PNA, PNA-L, and PNA-X models meet the Keysight Quiet office/lab/test space sound pressure and sound power specification when ventilation input temperature is below +28 degrees C.

FAQ 2020-06-24

How do I upgrade my N9010B EXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2020-06-18

How do I upgrade my N9020B MXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2020-06-18

How do I know what upgrade option to order to get Option CRP on my EXA or MXA?
The choice of upgrade option depends upon the hardware ID (Hw Id) of the Front End Controller that is currently installed.

FAQ 2020-06-16

How do I upgrade my N9030B PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2020-06-10

How do I upgrade my N9041B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2020-06-09

Where do I download the mechanical drawings for M980xA PXI VNA
The M980xA comes with .step files that can be imported into your modelling application.

FAQ 2020-05-31

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2020-05-22

Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2020-05-15

The power sensor is not detected by A.13.90.
This is a known bug. The power sensor may be not detected by A.13.90. Execute the attached registry file to reinstall.

FAQ 2020-04-30

How can I check if the VNA works properly?
Execute the internal operator's check and the manual operators’ check.

FAQ 2020-04-17

How to upgrade your Embedded Controller to Windows 10
You can easily update your Embedded Controller to Windows 10 by swapping out the SSD with a new Windows 10 SSD.

FAQ 2020-04-09

Why did my HostID change?
If there is a hardware change, most likely it will change the HostID of the system as well.

FAQ 2020-04-09

How to send for repair when one of the 42030A is defective?
How to send for repair when one of the 42030A standard resistor is defective?

FAQ 2020-04-06

Is it possible to replace the PNA-X N5227A model with a B model for the N5251A PNA mm-wave system?
PNA-B model not compatible with old MM Wave System

FAQ 2020-04-06

How do I update my X-Series Signal Analyzer Benchtop Software
Software updates for the X-Series Signal Analyzers Benchtop (PXA/MXA/EXA/CXA/MXE/ PXE)

FAQ 2020-03-17

Where do I download the mechanical drawings for the Y1700A?
Files can be imported into your modeling application.

FAQ 2020-03-12

Is there a 3D model of the InfiniiVision DSOX1202A/G and EDUX1052A/G oscilloscopes?
Yes, see the IGES, SAP, Step, and PKG format file downloads.

FAQ 2020-03-02

FieldFox Manuals, Firmware, Software and Product Support
Manuals, firmware upgrade, software trials & upgrade and support page for FieldFox analyzers

FAQ 2020-02-24

Why the waveform signal does not intersect at the mid-section when the time/division scale is below 10ns in the KMM/BenchVue software for U2701/2A?
This is due to the hardware limitation.

FAQ 2020-02-12

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2020-02-06

Where can I find the user documentation for the U5340A FPGA Development Kit (FDK)?
The user documentation is installed on your computer with the software.

FAQ 2020-02-06

1 2 3 4 5 6 7 8 9 10 ... 下一页