이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 1274

정렬방식:
CX3300A Anomalous Waveform Analytics - Technical Overviews
This flyer describes the solution of anomaly signal detection using CX3300A's new anomalous waveform analytics.

기술 개요 2020-01-21

N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

기술 개요 2020-01-14

N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

데이터시트 2020-01-08

PDF PDF 2.31 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

데이터시트 2020-01-08

PDF PDF 2.40 MB
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

기술 개요 2020-01-01

PDF PDF 1.89 MB
FieldFox Handheld Analyzers B-Series - Data Sheet
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

데이터시트 2019-12-30

PDF PDF 3.58 MB
N5227B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2019-12-18

PDF PDF 3.41 MB
FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

기술 개요 2019-12-18

PD1500A Dynamic Power Device Analyzer/Double Pulse Tester - Data Sheet

데이터시트 2019-12-16

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

데이터시트 2019-12-11

PDF PDF 743 KB
34420A Nano Volt/mico-Ohm Meter - Data Sheet
Description and technical specifications for the Keysight 34420A.

데이터시트 2019-12-11

J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-12-06

U2040/50/60 and and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

데이터시트 2019-11-29

키사이트 Streamline 시리즈 USB 벡터 네트워크 분석기 - 데이터 시트(영어)
이 자료는 P500xA 시리즈 USB 벡터 네트워크 분석기의 기술 사양을 설명합니다.

데이터시트 2019-11-27

M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

데이터시트 2019-11-26

M980xA 시리즈 PXIe 벡터 네트워크 분석기 - 데이터 시트(영어)
이 자료는 M980xA 시리즈 PXIe 벡터 네트워크 분석기의 기술 사양을 설명합니다.

데이터시트 2019-11-22

Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.

데이터시트 2019-11-21

PDF PDF 5.10 MB
E5080B ENA 시리즈 벡터 네트워크 분석기 - 데이터 시트(영어)
이 자료는 E5080B ENA 시리즈 벡터 네트워크 분석기의 기술 사양을 설명합니다.

데이터시트 2019-11-18

W2642A DisplayPort AUX Channel Controller
Complete your DisplayPort toolset with test automation and AUX channel control capability

데이터시트 2019-11-18

PDF PDF 918 KB
LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

기술 개요 2019-11-18

V3500A Handheld RF Power Meter - Data Sheet
The first palm-sized power meter from Keysight Technologies that delivers high lab quality RF power measurements for installation and maintenance or R&D lab environments.

데이터시트 2019-11-12

N5991 수신기 인증 테스트 자동화 플랫폼 - 데이터 시트(영어)
고속 디지털 표준은 5G, 사물인터넷, 인공지능, 가상현실, 자율주행차량 등 새로운 기술에 보조를 맞추기 위해 빠르게 진화하고 있습니다.

데이터시트 2019-11-08

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

기술 개요 2019-11-07

PDF PDF 8.22 MB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2019-11-04

ZIP ZIP 17.15 MB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

데이터시트 2019-11-01

1 2 3 4 5 6 7 8 9 10 ... 다음