Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

226-250 of 1263

Sort:
N8814A 10GBASE-KR Ethernet Backplane Electrical Performance Validation and Conformance - Data Sheet
The N8814A 10GBASE-KR Ethernet backplane electrical performance validation and conformance software can easily verify and debug your 10GBASE-KR and 40GBASE-KR4 Ethernet backplane designs.

Data Sheet 2017-12-05

PDF PDF 4.05 MB
M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Data Sheet 2017-12-05

PDF PDF 2.40 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

Data Sheet 2017-12-05

PDF PDF 3.51 MB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

Data Sheet 2017-12-05

PDF PDF 645 KB
E5262A/E5263A Channel IV Analyzer/Source Monitor Unit - Data Sheet
This data sheet provides key features and specifications for the E5262A/E5263A 2 Channel IV Analyzer/ Source Monitor Unit for current-voltage characterization.

Data Sheet 2017-12-05

N9061A Remote Language Compatibility (RLC) Application - Technical Overview
The N9061A RLC X-Series measurement application makes your ATE system migration as seamless as possible. Learn about how this application eases the transition from 856xE/EC to X-Series signal analyzers.

Technical Overview 2017-12-05

U7249C and U7249D MIPI M-PHY, Conformance Test Software for Infiniium Oscilloscopes - Data Sheet
U7249C and U7249D MIPI M-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your embedded M-PHY data links.

Data Sheet 2017-12-05

PDF PDF 3.54 MB
U7243A USB 3.0 Superspeed Electrical Performance Validation - Data Sheet
The USB 3.0 electrical test software allows you to automatically execute USB 3.0 electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test

Data Sheet 2017-12-02

15431A Filter Set for 81150A - Data Sheet
The Agilent 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Data Sheet 2017-12-02

PDF PDF 1.09 MB
W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2017-12-02

N2780B Series AC/DC Current Probes
The new N2780B Series current probes offer accurate and reliable solution for measuring DC and AC currents. With a wide selection of current probes to meet your application's needs

Data Sheet 2017-12-02

I2C and SPI Protocol Triggering and Decode - Data sheet
Extend your scope capability with I2C and SPI Triggering and Decode application. This application makes it easy to debug and test designs that include I2C or SPI protocols using your Infiniium 9000 scope.

Data Sheet 2017-12-02

USB and HSIC Protocol Triggering and Decode- Data Sheet
Extend your scope capability with Keysight's USB triggering and decode application. This application makes it easy to debug and test designs that include low, full, or high-speed USB protocols using your Infiniium 9000 scope.

Data Sheet 2017-12-02

N6780 Series Source/Measure Units (SMU) for the N6700 Modular Power System - Data Sheet
This data sheet describes the N6780 Series SMU's for the N6700 modular power system.

Data Sheet 2017-12-02

Why Migrate from the PSA to the PXA?
This document provides an overview and comparison of the new N9030A PXA with the existing PSA.

Technical Overview 2017-12-02

U7232B DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet
U7232B/U7232C DisplayPort Electrical Performance Validation and Compliance software for Infiniium oscilloscopes provides a fast and easy way to verify and debug your DisplayPort interface designs

Data Sheet 2017-12-01

PDF PDF 7.52 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Specifications Guide
Provides specification history for the M9514A AXIe 14-Slot Chassis and the M9521A AXIe System Module (ASM).

Data Sheet 2017-12-01

PDF PDF 745 KB
N9071C GSM/EDGE/EVO X-Series Measurement Application - Technical Overview
This measurement app transforms the X-Series signal analyzers into standards-based GSM, EDGE, and EDGE-Evolution transmitter testers with fast one-button RF conformance measurements.

Technical Overview 2017-12-01

PDF PDF 3.72 MB
N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

Technical Overview 2017-12-01

ESA-E Series Spectrum Analyzer - Data Sheet
The general-purpose ESA-E Series spectrum analyzer can be used for a wide range of applications from aerospace defense to the manufacturing line. Frequency, amplitude and general specs are provided.

Data Sheet 2017-12-01

PDF PDF 892 KB
N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Technical Overview 2017-12-01

M9080B/M9082B LTE/LTE-Advanced FDD/TDD X-Series Measurement Application for Modular Instruments
This document provides technical and other information related to the LTE/LTE-Advanced FDD/TDD X-Series measurement application for modular instruments.

Technical Overview 2017-12-01

PDF PDF 4.92 MB
N9081C Bluetooth X-Series Measurement App, Multi-Touch - Technical Overview
This document provides an overview of the Test Suite Structure (TSS) and Test Purpose (TS) to test the Bluetooth RF layer, including Basic Rate, Enhanced Data Rate, and Low Energy.

Technical Overview 2017-12-01

PDF PDF 2.80 MB
N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

Technical Overview 2017-12-01

PDF PDF 3.27 MB
M9420A VXT PXIe Vector Transceiver - Data Sheet
This data sheet contains technical data on the M9420A VXT PXIe vector transceiver.

Data Sheet 2017-12-01

Previous 1 2 3 4 5 6 7 8 9 10 ... Next