이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 548

정렬방식:
89600 VSA Software - Brochure
This 89600 VSA software brochure provides an overview of the 89600 VSA vector signal analysis software.

브로셔 2020-10-23

PDF PDF 5.22 MB
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

브로셔 2020-10-22

PDF PDF 6.01 MB
FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

판촉 자료 2020-10-20

PDF PDF
Infiniium EXR-Series Oscilloscope
Fact sheet about Keysight Infiniium EXR-Series oscilloscopes intended for customers interested in a 2.5 GHz, 4 or 8 channel oscilloscope with 16 GSa/s and up to 400 Mpts on every channel. Seven instruments in one unit: oscilloscope, digital volt meter, 10-digit trigger counter, logic analyzer, protocol analyzer, arbitrary waveform generator and frequency response analyzer.

브로셔 2020-10-06

Handheld Tools - Brochure
Handheld Tools Brochure with U1240C and U1280 Series handheld digital multimeters.

브로셔 2020-08-09

PDF PDF 7.70 MB
The Infiniium MXR-Series Oscilloscope: See More. Do More. Save Time.
Learn more about Keysight's Infiniium MXR-Series oscilloscopes (500 MHz to 6 GHz, 4 to 8 channels) and how they combine the best signal integrity and capabilities of our industry-first technology with superior instrument integration and speed.

브로셔 2020-07-16

Industry-proven low-loss dielectric material test solution 1GHz-10GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

브로셔 2020-05-19

PDF PDF 2.03 MB
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

브로셔 2020-05-19

PDF PDF 870 KB
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

브로셔 2020-05-19

PDF PDF 953 KB
N1092B Bundles for 100G/400G Optical TX Production Test - Flyer
This Flyer summarizes the products that are included in each of two new bundles for the N1092B DCA-M.

판촉 자료 2020-05-18

PDF PDF 366 KB
All-in-One Solution for Acceleration of Wide-Bandgap (WBG) Power Device
This application one pager describes the WBG power device characterization using B1505A, which enables faster power device development cycle, and realizes the development of next generation WBG power devices such as SiC, GaN and Ga2O3 with high efficiency and reliability performance.

브로셔 2020-04-22

Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

판촉 자료 2020-04-22

Anomalous Waveform Analytics Enabling Innovative Failure Analysis of MCUs and FPGAs
This application one pager describes the innovative failure analysis of MCUs and FPGAs using CX3300 and the Anomalous Waveform Analytics.

브로셔 2020-04-14

Accelerate HW Trojan Detection Technology Development for Robust IoT
Keysight CX3300A is the all-in-one measurement and analysis solution integrating high bandwidth, high sampling rate, high sensitivity and long duration measurement recording with waveform analytics to reveal accurate current and voltage waveforms. The CX3300A and the Anomalous Waveform Analytics accelerate HW Trojan detection technology development for secure IoT world.

브로셔 2020-03-27

X-Series Wide Dynamic Range Power Sensors - Product Fact Sheet
This product fact sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

브로셔 2020-02-26

PDF PDF 834 KB
N9021B MXA X-Series Signal Analyzer – Flyer
The N9021B MXA X-Series Signal Analyzer provides the widest analysis bandwidth in its class and superior phase noise performance to meet the needs of engineers designing and delivering the next wave of wireless technology.

브로셔 2020-02-21

Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

브로셔 2020-02-11

PDF PDF 6.96 KB
Field Tests for a 5G Future - Poster
This poster shows what 5G coverage will look like in a connected city. It includes field test measurements that make 5G deployment a reality.

판촉 자료 2020-01-10

3458A Digital Multimeter, 8 1/2 Digit - Product Fact Sheet
This Quick Fact Sheet describes the 3458A digital multimeter, 8 1/2 digit.

브로셔 2019-11-15

PDF PDF 595 KB
B1505A Power Device Analyzer/Curve Tracer-Brochure
This brochure describes the characteristics and capabilities of the Keysight B1505A Power Device Analyzer/Curve Tracer.

브로셔 2019-10-28

PDF PDF 7.41 MB
E-모빌리티: 전기 파워트레인과 HEV/EV 에코시스템을 위한 혁신적 설계 및 테스트 솔루션(영어)
파워트레인과 충전 인프라 테스트부터 셀 및 배터리 개발에 이르기까지 전기 차량 어플리케이션을 위한 설계 및 테스트 솔루션을 탐색하고 스마트 그리드의 에너지 효율성을 최적화합니다.

브로셔 2019-10-21

PDF PDF 10.27 MB
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

판촉 자료 2019-10-18

PDF PDF 997 KB
B1506A Scalable IV to 1500 A/3 kV - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

브로셔 2019-10-14

PDF PDF 1.63 MB
B1506A Power Device Analyzer for Circuit Design - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

브로셔 2019-10-10

PDF PDF 4.34 MB
PXI & AXIe 계측기, 소프트웨어, 레퍼런스 솔루션 및 서비스 – 브로셔(영어)
이 브로셔는 키사이트의 PXI & AXIe 계측기, 소프트웨어, 솔루션 및 서비스에 대한 개요를 제공합니다.

브로셔 2019-09-19

PDF PDF 2.95 MB

1 2 3 4 5 6 7 8 9 10 ... 다음