这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 649

排序:
FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

促销资料 2020-09-05

PDF PDF
Calibration Refresh Modules, 855xxA/B - Flyer
Brief flyer describing Keysight's calibration refresh modules for use with Keysight's PNA family of network analyzers.

手册 2020-08-01

PDF PDF 350 KB
The Infiniium MXR-Series Oscilloscope: See More. Do More. Save Time.
Learn more about Keysight's Infiniium MXR-Series oscilloscopes (500 MHz to 6 GHz, 4 to 8 channels) and how they combine the best signal integrity and capabilities of our industry-first technology with superior instrument integration and speed.

手册 2020-07-16

X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

手册 2020-07-10

PDF PDF 6 MB
89600 VSA Software - Brochure
This 89600 VSA software brochure provides an overview of the 89600 VSA vector signal analysis software.

手册 2020-07-10

PDF PDF 5.22 MB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

手册 2020-07-10

PDF PDF 6.55 MB
Industry-proven low-loss dielectric material test solution 1GHz-10GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

手册 2020-05-19

PDF PDF 2.03 MB
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

手册 2020-05-19

PDF PDF 870 KB
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

手册 2020-05-19

PDF PDF 953 KB
N1092B Bundles for 100G/400G Optical TX Production Test - Flyer
This Flyer summarizes the products that are included in each of two new bundles for the N1092B DCA-M.

促销资料 2020-05-18

PDF PDF 366 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

促销资料 2020-04-22

All-in-One Solution for Acceleration of Wide-Bandgap (WBG) Power Device
This application one pager describes the WBG power device characterization using B1505A, which enables faster power device development cycle, and realizes the development of next generation WBG power devices such as SiC, GaN and Ga2O3 with high efficiency and reliability performance.

手册 2020-04-22

Anomalous Waveform Analytics Enabling Innovative Failure Analysis of MCUs and FPGAs
This application one pager describes the innovative failure analysis of MCUs and FPGAs using CX3300 and the Anomalous Waveform Analytics.

手册 2020-04-14

Accelerate HW Trojan Detection Technology Development for Robust IoT
Keysight CX3300A is the all-in-one measurement and analysis solution integrating high bandwidth, high sampling rate, high sensitivity and long duration measurement recording with waveform analytics to reveal accurate current and voltage waveforms. The CX3300A and the Anomalous Waveform Analytics accelerate HW Trojan detection technology development for secure IoT world.

手册 2020-03-27

X-Series Wide Dynamic Range Power Sensors - Product Fact Sheet
This product fact sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

手册 2020-02-26

PDF PDF 834 KB
InfiniiVision 3000A X-Series – Product Fact Sheet
The InfiniiVision 3000A X-Series oscilloscopes offer breakthrough technology to give you more scope for the same budget. Quickly see the key features of the 3000A X-Series.

手册 2020-02-26

PDF PDF 942 KB
N9021B MXA X-Series Signal Analyzer – Flyer
The N9021B MXA X-Series Signal Analyzer provides the widest analysis bandwidth in its class and superior phase noise performance to meet the needs of engineers designing and delivering the next wave of wireless technology.

手册 2020-02-21

Field Tests for a 5G Future - Poster
This poster shows what 5G coverage will look like in a connected city. It includes field test measurements that make 5G deployment a reality.

促销资料 2020-01-10

3458A Digital Multimeter, 8 1/2 Digit - Product Fact Sheet
This Quick Fact Sheet describes the 3458A digital multimeter, 8 1/2 digit.

手册 2019-11-15

PDF PDF 595 KB
E-Mobility: Innovative Design & Test Solutions for the Electric Powertrain and HEV/EV Ecosystem
Explore design and test solutions for electric vehicle applications, from powertrain and charging infrastructure testing, to cell and battery development, and maximizing energy efficiency from the smart grid.

手册 2019-10-21

PDF PDF 10.27 MB
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

促销资料 2019-10-18

PDF PDF 997 KB
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
B1506A Scalable IV to 1500 A/3 kV - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

手册 2019-10-14

PDF PDF 1.63 MB
Capture Transient Current with Industry-Lowest Noise Differential Sensor - Flyer
The CX3300 Series ultra-low noise differential sensor unveils true dynamic current characteristics never seen before by measuring differential voltage across a small shunt resistor on your board.

同类产品比较 2019-08-26

PDF PDF 545 KB
Solve Power Rail Problems with More Precise Dynamic Current Than Conventional Current Probes - Flyer
The CX3300 Series solve the power rail problems by capturing the transient of power rail current more precisely than conventional current probes.

同类产品比较 2019-08-26

PDF PDF 530 KB

1 2 3 4 5 6 7 8 9 10 ... 下一页