您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-9 / 9

排序:
Pulsed Carrier Phase Noise Measurements - Application Note
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

應用手冊 2018-03-09

New Pulse Analysis Techniques for Radar and EW - Application Note
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2017-12-01

Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

應用手冊 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

應用手冊 2012-07-05

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12)

應用手冊 2007-11-28

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

應用手冊 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

應用手冊 2004-10-12

PDF PDF
PNA - Pulsed Measurement Accuracy (1408-11)

應用手冊 2004-02-17

8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

應用手冊 2000-05-01

PDF PDF 392 KB