这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 7316

排序:
Infiniium EXR-Series - Powerful. Easy to Own. Intuitive to Use. - Data Sheet
The Infiniium EXR-Series of Mixed Signal Oscilloscopes offers eight models ranging in performance from 500 MHz to 2.5 GHz, 4 or 8 analog channels, and dozens of hardware and software options. The Infiniium EXR-Series is powerful, easy to own, and intuitive to use.

产品资料 2022-11-03

E5080B Network Analyzer HTML Help
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock. You can get the CHM file under C:\Program Files\Keysight\Network Analyzer\Help in the product as well.

帮助文件 2021-01-21

CHM CHM 34.33 MB
PXI/USB VNA HTML Help
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock. You can get the CHM file under C:\Program Files\Keysight\Network Analyzer\Help if you install the firmware.

帮助文件 2021-01-21

CHM CHM 40.87 MB
N1930B-Series PLTS Users Guide (Printed Version)
This is the Help System .pdf file (printed version, 415 pages) for the N1900-Series PLTS.

帮助文件 2021-01-20

PDF PDF 6.72 KB
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

产品资料 2021-01-15

Installation Note, 4-Port N5224/5/7B and N5244/5/7B PNA Direct Digital Synthesizer (DDS) Version 7 S
To Upgrade 4-Port B models to 4-Port B models with Option 4S7 N5224BU-4S7 (for N5224B), N5225BU-4S7 (for N5225B), N5227BU-4S7 (for N5275B), N5244BU-4S7 (For N5244B), N5245BU-4S7 (For N5245B), and N5247BU-4S7 (For N5247B) Upgrade Kit Number: N5225-60143

安装手册 2021-01-14

PDF PDF 2.52 MB
Installation Note, 2-Port N5224/5/7B and N5244/5/7B PNA Direct Digital Synthesizer (DDS) Version 7 S
To Upgrade 2-Port B models to 2-Port B models with Option 2S7 N5224BU-2S7 (for N5224B), N5225BU-2S7 (for N5225B), N5227BU-2S7 (for N5275B), N5244BU-2S7 (For N5244B), N5245BU-2S7 (For N5245B), and N5247BU-2S7 (For N5247B) Upgrade Kit Number: N5225-60142

安装手册 2021-01-14

PDF PDF 5.59 MB
E8486A Option 201 Product Note
This product note shows the typical performance of the E84886A-201 with an extended frequency from 54 GHz to 95 GHz.

技术总览 2021-01-13

PDF PDF 203 KB
N9021B MXA Signal Analyzer
N9021B MXA is a new wideband millimeter-wave signal analyzer in the X-Series signal analyzers portfolio. It offers just-enough performance to address the up coming 5G-NR, wideband satellite communication measurement applications.

配置指南 2021-01-11

PDF PDF 636.00 KB
N9000B CXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This configuration guide will help you determine which performance options, measurement apps, accessories and services to include with a new CXA multi-touch or add as upgrades to existing units.

配置指南 2021-01-04

Keysight 478A Option H76 Product Note
The 478A Option H76 Coaxial Thermistor Mount is similar to the standard 478A except that it is designed to measure microwave power from 1 μW to 10 mW over the frequency range of 1 MHz to 1 GHz.

Solution Brief 2021-01-04

PDF PDF 320 KB
Keysight 478A Option H75 Product Note
The 478A Option H75 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 MHz to 1 GHz.

Solution Brief 2021-01-04

PDF PDF 354 KB
Keysight 478A Option H55 Product Note
The 478A Option H55 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 MHz to 1 GHz.

Solution Brief 2021-01-04

PDF PDF 273 KB
Keysight E9300A Option H24 Product Note
The Keysight E9300A Option H24 replaces the Type-N RF Input connector with a 3.5 mm connector.

Solution Brief 2021-01-04

PDF PDF 170 KB
Keysight E9300A Option H25 Product Note
The Keysight E9300A Option H25 replaces the Type-N RF input connector of the standard E9300A with a 3.5 mm connector.

Solution Brief 2021-01-04

PDF PDF 191 KB
Keysight 478A Option H93 Product Note
The 478A Option H93 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 MHz to 1 GHz. The 478A Option H93 is specially tested to have a SWR ≤ 1.05 at a frequency of 50 MHz.

Solution Brief 2021-01-04

PDF PDF 305 KB
Keysight 8478B Option H27 Product Note
Keysight 8478B Option H27 Product Note

Solution Brief 2021-01-04

PDF PDF 126 KB
Keysight 478A Option H73 Product Note
The 478A Option H73 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 1 to 100 MHz.

Solution Brief 2021-01-04

PDF PDF 280 KB
Keysight 8478B Option H01 Product Note
The Keysight 8478B Option H01 has a VSWR ≤ 1.05 at 50 MHz. This special option also includes a precision machined Type-N connector for improved repeatability.

Solution Brief 2021-01-04

PDF PDF 147 KB
Keysight E9304A Option H19 Product Note
The Keysight E9304A Option H19 modifies the standard E9304A Power Sensor by adding a 10 dB attenuator which shifts the power range from –50 dBm to +30 dBm and extends the upper frequency range to 18 GHz.

Solution Brief 2021-01-04

PDF PDF 171 KB
Keysight 478A Option H83 Product Note
The 478A Option H83 is a standard 478A Coaxial Thermistor Mount modified to measure microwave power from 1 μW to 10 mW over the frequency range of 1 MHz to 1 GHz.

Solution Brief 2021-01-04

PDF PDF 322 KB
Keysight 478A Option H63 Product Note
The 478A Option H63 Coaxial Thermistor Mount is similar to the standard 478A with one exception, it is designed to measure microwave power from 1 μW to 10 mW over a frequency range of 100 kHz to 1 GHz.

Solution Brief 2021-01-04

PDF PDF 304 KB
Keysight E9304A Option H18 Product Note
The Keysight E9304A Option H18 modifies the standard E9304A power sensor by extending the upper frequency range to 18 GHz.

Solution Brief 2021-01-04

PDF PDF 166 KB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

技术总览 2021-01-01

PDF PDF 4.34 MB
FieldFox Security Features and Volatility Documentation, User’s Guide
Provides security features and Volatility documentation for all FieldFox models

用户手册 2021-01-01

PDF PDF 318 KB

1 2 3 4 5 6 7 8 9 10 ... 下一页