这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-3 / 3

排序:
New Bootpt.exe file for i3070
The boot issue might occur due to a defect in the BOOTP Turbo software. You can install a newer version of BOOTP Turbo software to resolve the issue
先前版本

驱动程序 当前版本: NA | 2018-05-10

Control XTP driver version 11060116_1.xsvf
The new control XTP firmware version “xtp_11060116_1.xsvf” for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM. It is backward compatible for both SRAM.
先前版本

驱动程序 当前版本: 11060116_1 | 2011-06-15

Scanworks version 3.9.2 PCI-400 driver
This driver should be installed on the XW4600 PC Controllers that are shipped after 24 Jun 2009, if the customer is using i3070 software release earlier than version 07.20p and running Scanworks. Instructions and Service Note 3070-81 are within.
先前版本

驱动程序 当前版本: 3.9.2 | 2009-10-05