您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依內容類型

依產品分類

1-5 / 5

排序:
Keysight i3070 09.00px Software Release
Keysight Technologies is pleased to introduce the i3070 09.00px software release for existing i3070 series of in-circuit testers.
先前版本

儀器韌體/軟體 目前版本: 09.00pa | 2015-11-05

Control XTPA new firmware version xtpa_14091012_2.xsvf
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
先前版本

儀器韌體/軟體 目前版本: 14091012_2 | 2015-01-16

Keysight i3070 Inline PLC Software Release
Keysight i3070 Inline PLC Software Release
先前版本

儀器韌體/軟體 目前版本: 1.49 | 2014-12-29

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
先前版本

儀器韌體/軟體 目前版本: n/a | 2011-10-17

3070 05.41p Software Package
3070 05.41p Software Package Release Notes and Download
先前版本

儀器韌體/軟體 目前版本: 5.41 | 2006-07-24