Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

101-112 sur 112

Tri:
ScanWorks Completes Successful Assessment at Jabil Circuit
One of the first places electronics manufacturers look to reduce expenses is through the elimination of redundant effort.

Étude de cas 2003-03-21

PDF PDF 661 KB
AwareTest xi Case Study #2
This case study compares the current test strategy with a full combined test strategy and a simplified combined test strategy (x-ray inspection followed by simplified in-circuit test).

Étude de cas 2003-02-15

PDF PDF 763 KB
AwareTest xi Case Study #3
This case study compares fault coverage of the current test strategy (automatic optical inspection/full in-circuit test) with a combined x-ray inspection/simplified in-circuit test strategy.

Étude de cas 2003-02-15

PDF PDF 164 KB
AwareTest xi Case Study #1
This case study compares a fully-probed in-circuit test on a conventional high node count test system with a combined x-ray/in-circuit test strategy, using the simplified in-circuit test.

Étude de cas 2003-02-15

PDF PDF 127 KB
Advanced Energy Industries, Inc. Adopts 3070 In-Circuit Test with MS Windows OS
The stakes were high, but the upside benefits of PC-based test were hard to ignore. Here's how one company made the move.

Étude de cas 2002-07-17

PDF PDF 363 KB
Charting a DFT Course for Limited Access Boards
Written by Stig Oresjo and Barry Odbert. Published with permission from SMT Magazine, June 2002.

Article 2002-06-01

PDF PDF 143 KB
Notebook Manufacturer Finds Margins in the Details
Design-for-manufacturing methods and an automated test environment help FIC control costs, improve product quality, and protect its margins.

Étude de cas 2002-02-07

PDF PDF 457 KB
New Test Strategy for Tomorrow's Manufacturing
Written by Mark Terry, Agilent Technologies. Published with permission from Circuits Assembly, August 2000.

Article 2000-08-01

PDF PDF 119 KB
Complementary Test Strategies on High-Complexity Boards
Written by Amit Verma, Mark Ogden and John Kokoska, of Celestica Inc. Published with permission from Circuits Assembly, August 2000.

Article 2000-08-01

PDF PDF 92 KB
Streamlining Test For A Competitive Marketplace
The market price for telephones has dropped ten per-cent each year over the last ten years. To stay competitive, Landis & Gyr Communications, a manufacturer of public telephones, must produce reliable phones faster, with more features for less money.

Étude de cas 2000-04-01

PDF PDF 98 KB
In-Circuit Testing of High Node Count Boards--Bigger is Not Always Better
The in-circuit test (ICT) engineer faces serious financial and technical challenge when testing more than 3500 nodes.

Étude de cas 2000-02-01

PDF PDF 77 KB
Tackling Advanced Technology Boards: Combining X-ray and ICT
Written by By Ed Crane, Ed Kinney and Bill Jeffrey. Printed with permission from Circuits Assembly, September 1999.

Article 1999-09-01

PDF PDF 890 KB

Précédente 1 2 3 4 5