Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 39

Упорядочить:
i3070 Series 6 - Data Sheet
The Keysight i3070 Series 6 In-Circuit Test (ICT) system is designed for your Printed Circuit Board Assembly (PCBA) manufacturing. This system is Industrial 4.0 ready and caters to in-circuit testing for a wide range of PCBA sizes and applications such as Internet of Things, 5G Communication, Automotive and Energy.

Техническая информация 2020-03-09

PDF PDF 709 KB
Medalist i3070 LED Test - Technical Overview
The Keysight Medalist i3070 light emitting diode test suite delivers excellent repeatability and accuracy in LED color and luminosity measurements and superior throughput during i3070 in-circuit test.

Обзор технических характеристик 2019-11-12

PDF PDF 1.76 MB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Обзор технических характеристик 2019-10-25

i3070 In-Circuit Test System Onsite Agreement - Data Sheet
Keysight's system onsite agreement provides short term rental of the i3070 system, preconfigured according to the customer’s needs, together with the latest hardware and software.

Техническая информация 2019-08-30

PDF PDF 1.24 MB
R2021A Connected Support - Data Sheet
Keysight’s Connected Support is a remote and maintenance service powered by the latest wearable smart glasses technology.

Техническая информация 2019-05-28

PDF PDF 583 KB
ICT System Support Delivery Options
Support delivery guidelines for Keysight In-circuit Test Systems.

Обзор технических характеристик 2019-04-16

PDF PDF 272 KB
Keysight System Uptime Support Product Guide
This data sheet describes the level of support provided under each support product number for Keysight's range of support products for in-circuit test, imaging inspection and functional test systems.

Техническая информация 2019-02-20

PDF PDF 1017 KB
Boundary Scan Test Modules for PCIe Loopback Test - Data Sheet
Keysight Boundary Scan PCIE loopback test

Техническая информация 2018-10-10

PDF PDF 214 KB
Boundary Scan Test Modules for DDR4 DIMM Connector - Data Sheet
Boundary Scan DIMM connector test module enables testing the pins of the detecting structural faults on the DIMM connectors of a PCBA. The DIMM connector needs to interface with a boundary scan IEEE 1149.1 compliant IC.

Техническая информация 2018-09-05

PDF PDF 439 KB
i1000 Keysight FlexiCore Automated Inline Parallel ICT - Data Sheet
U9405B i1000 automated parallel inline in-circuit test system, Keysight FlexiCore, low cost ICT system for PCA manufacturing

Техническая информация 2018-09-04

Medalist i1000D In-Circuit Test System Family - Data Sheet
Keysight Medalist i1000D redefines digital test to provide electronics manufacturers with user-friendly and affordable testing for digital devices. The Medalist i1000D is now even better. Improving from its previous state of an analog-only ICT, the new digital release of the system now features per pin programmable digital cards with a whole new set of intuitive software graphical user interfaces (GUIs) that makes programming and development effortless.

Техническая информация 2018-08-25

PDF PDF 4.07 MB
i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

Техническая информация 2018-06-12

x1149 Boundary Scan Analyzer - Data Sheet
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Техническая информация 2018-02-20

Medalist i3070 Series 5 In-Circuit Test System
The Keysight Medalist i3070 Series 5 In-Circuit Test (ICT) provides more flexible in incorporating external circuits as well as allowing better control of external circuits.

Техническая информация 2017-12-02

PDF PDF 450 KB
Анализатор граничного сканирования x1149 - Технический обзор
Компания Keysight Technologies представляет новый анализатор граничного сканирования x1149, использующий уникальные технологии и богатый метрологический опыт. Анализатор граничного сканирования x1149 представляет собой гибкий и в то же время простой инструмент, помогающий инженерам на всех этапах – от проверки проектирования/прототипирования до изготовления пробной партии и серийного выпуска изделий.

Обзор технических характеристик 2017-12-01

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Обзор технических характеристик 2017-12-01

PDF PDF 550 KB
Medalist i1000D Small Foot Print In-Circuit Test - Technical Overview
The Keysight Medalist i1000D is now fully automated with in-line capabilities. It is the smallest foot print in-circuit tester for PCBA lines.

Обзор технических характеристик 2017-12-01

x1149 Pin Constraints Feature - Technical Overview
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

Обзор технических характеристик 2017-08-14

PDF PDF 1.10 MB
Medalist i1000D In-Circuit Test System - Data Sheet
The Keysight Medalist i1000D in-circuit tester (ICT) redefines digital testing by bringing electronics manufacturers easy to use and affordable testing for digital devices.

Техническая информация 2017-07-31

The Keysight Panel Test and Throughput Multiplier Advantage - Technical Overview
Many have tried to emulate the Keysight Panel Test and Throughput Multiplier capabilities, yet our advantage remains in providing matchless high throughput and low total cost of ownership.

Обзор технических характеристик 2017-07-13

PDF PDF 1.17 MB
Mini In-Circuit Tester - Data Sheet
Keysight Mini In-Circuit Tester is a modular in-circuit test unit fitting a typical 19-inch rack to flexibly complement existing tests in your manufacturing line to increase defects test coverage.

Техническая информация 2016-03-07

Understanding the Operation and Usage of Manufacturing Execution Systems - Technical Overview
This paper gives an overview of how typical manufacturing execution systems work on the production floor, with examples of MES connectivity with shopfloor clients to enable specific applications

Обзор технических характеристик 2015-04-28

PDF PDF 1.81 MB
i3070 High Node Count Test Solution - Technical Overview
Keysight's high node count test solution allows any Keysight 3070/i3070 Series 3 or Series 5 four-module test system to be easily upgraded into an ultra-high pin count test system

Обзор технических характеристик 2015-02-12

PDF PDF 645 KB
i3070 ICT Fixture Electronic Clock Measurement Modules - Technical Overview
The Keysight clock measurement modules (CMM)for the i3070 in-circuit test application comes with three types of clock signal measurement to meet your different circuit topologies.

Обзор технических характеристик 2014-11-11

PDF PDF 213 KB
UCM3070 Boundary Scan Module for the Keysight Utility Card
This document describes the features of the UCM3070 boundary scan controller which is integrated into the Medalist i3070 in-circuit test system. It is based on Goepel Scanbooster architecture.

Обзор технических характеристик 2014-07-31

PDF PDF 523 KB

1 2 Следующие