Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-17 sur 17

Tri:
ICT PC Controller Upgrade
Technology upgrade for PC controller bundle with service.

Brochure 2020-06-09

Control XTPB Upgrade Agreement
Technology upgrade for control XTPB card bundle with service.

Matériel de promotion 2020-04-29

Automated InLine FlexiCore System - Flyer
The Keysight FlexiCore System is an innovative approach to bring the best of both In Circuit Test and Functional test into your manufacturing test solution. With ever-increasing cost pressures and demand for better product quality, the Keysight FlexiCore System offers a flexible architecture that allows you to maximize test applications in a small form factor with full SMEMA and IPC-CFX conforming inline automation.

Brochure 2019-09-24

PDF PDF 441 KB
Keysight Technologies On-Site Now! - Flyer
The new approach provides customers with live support from a Keysight expert consultant, enabling the on-site engineer to do the repairing and preventing any miscommunications that may arise when using mobile phones and Web conferencing.

Matériel de promotion 2019-08-27

PDF PDF 387 KB
[Mounting on ECU boards] Pinpointing Open Joints for Pads for BGAs and Connectors!

Brochure 2018-02-01

PDF PDF 1.23 MB
Limited Parts Agreement
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

Brochure 2017-12-01

PDF PDF 552 KB
Preserve your i3070 investment with our suite of Keysight i3070 Upgrade Support Agreements - Flyer
This one-pager contains an overview of Keysight i3070 Upgrade Support Agreements to better preserve your investment and enhance test capabilities on your i3070.

Brochure 2017-06-05

PDF PDF 261 KB
The World’s Highest Pin Count In-Circuit Test Solutions
Keysight's new i3070 and 3070 in-circuit test (ICT) high node count test solution is the world’s highest pin count ICT system, bringing an unprecedented level of performance and portability to users.

Brochure 2015-02-12

PDF PDF 213 KB
In-Circuit Test Suite - Brochure
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
Maximize Your Keysight AXI Coverage with Flexible Pricing - Brochure
This flyer describes the different support options Keysight AXI users can select from to ensure peace of mind for covering the support needs of their 5DX and x6000 investments.

Brochure 2014-07-31

PDF PDF 141 KB
Keysight Medalist i3070 In-Circuit Test System Onsite Calibration Service
This flyer explains why calibration is one of the critical factors that will help maintain the accuracy and repeatability of your Medalist i3070 ICT system.

Brochure 2014-07-31

PDF PDF 54 KB
Return-to-Keysight Agreement for i3070 In-Circuit Test Systems - Brochure
Return to Keysight is a repair service agreement for your Keysight i3070 and 3070 in-circuit test systems to ensure your system uptime is maximized.

Brochure 2014-01-15

PDF PDF 2.93 MB
One Stop Shop In-Circuit Test Support Services - Brochure
Keysight's seamless support helps keep your in-circuit testers running smoothly, so you can focus on delivering quality to your customers,quickly.

Brochure 2012-02-16

PDF PDF 694 KB
Medalist VTEP v2.0 Powered, with Cover-Extend technology
This brochure provides an overview of Cover-Extend under the VTEP v2.0 Powered vectorless test suite

Brochure 2010-04-06

PDF PDF 237 KB
Get the i3070 from just $71K
This offer program is only valid for customers in the United States, Canada, Mexico and Brazil.

Matériel de promotion 2009-09-26

Choose the Services that Best Fit your Needs
Keysight offers several ways for you to purchase Uptime Support Services for your Keysight test and inspection systems, depending on your needs and budget. This brochure provides the available options.

Brochure 2009-04-13

PDF PDF 100 KB
Medalist i3070 In-Circuit Test Platform
Keysight Medalist i3070 is the next generation In-Circuit Test System (ICT) that provides significant return of investment with unparalleled test coverage and robustness.

Brochure 2007-01-10

PDF PDF 1.18 MB