Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

PC System Electronics

Support by Product Model Number:

1-9 de 9

Sort:
Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.

Materiais promocionais 2012-07-24

PDF PDF 737 KB
Keysight Transducer Systems - Leading the Future for Extreme Accuracy Positioning Applications

Brochura 2012-01-19

PDF PDF 465 KB
Using the Hardware Interface on the Keysight N1231B PCI Three-Axis Laser Board with External Sampling
This paper covers how to use the signals on the N1231B board’s hardware IO connectors for transferring position information to other devices.

Nota de aplicação 2011-04-14

N1231A, N1231B PCI Three-Axis Laser Axis Boards - Quick Fact Sheet
The N1231A/B board each contain three measurement axes. The API software provides access to the high resolution position data on the board. Easy connection to off-the-shelf data acquisition systems.

Materiais promocionais 2011-03-16

PDF PDF 985 KB
N1231B PCI Three-Axis Laser Board with External Sampling Additional Features

Folha de Dados 2004-10-27

PDF PDF 132 KB
N1231A Axis Laser Board Additional Features

Folha de Dados 2004-10-26

PDF PDF 157 KB
Laser and Optics User's Manual, Chapter 3, System design considerations
Part of the Laser and Optics User's Manual available in print form as p/n 05517-90045 and CD form as 05517-90063.

Manual do usuário 2002-07-01

PDF PDF 796 KB
Laser and Optics User's Manual, Chapter 4, System installation and alignment
Part of the Laser and Optics User's Manual available in print form as p/n 05517-90045 and CD form as 05517-90063.

Manual do usuário 2002-07-01

PDF PDF 782 KB
Achieving Maximum Accuracy and Repeatability
Covers positioning errors due to lasers, electronics, optics, alignment, and environmental conditions

Nota de aplicação 2001-03-21

PDF PDF 734 KB