Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-3 de 3

Sort:
A Refresher Course on Windowing and Measurements
In these days of digital instrumentation and PCs, it is easy to forget that physical phenomena are analog and that windows are not always operating systems. Windowing and digitization meet in the process of dynamic signal analysis. This Realtime Update article, Fall 1995 - Winter 1996, Hewlett...

Artigo 2007-02-22

PDF PDF 90 KB
Order Analysis of Rotating Machinery
This article from Realtime Update, Fall 1996 - Winter 1997, Hewlett-Packard, explains that analyzing the health and behavior of rotating machinery is a key application for dynamic signal analyzers (DSAs). Rotating machines produce repetitive vibrations and acoustic signals related to rotational...

Artigo 2007-02-22

PDF PDF 538 KB
Automated Data Acquisition and Analysis at the Benefield Anechoic Facility
Automated data acquisition and analysis methods at the Benefield Anechoic Facility have improved the test process.

Estudo de Caso 2001-04-05