Suporte técnico
Medição Eletrônica
Refine the List
By Type of Content
- Biblioteca de Documentos
- Brochuras & Visões Gerais Competitivas
- Brochura (4)
- Materiais promocionais (18)
Categoria de Produto
-
All Product Categories
-
Produtos Adicionais
- Frequência, Tempo, Distância, Grandezas Físicas
-
Produtos Adicionais
- Brochuras & Visões Gerais Competitivas
1-22 de 22
Laser Interferometer Systems Compensation Number Calculations - Quick Fact Sheet
This QFS provides various ways of calculating the compensation number for Keysight laser interferometer systems when operating in an air environment.
Materiais promocionais 2018-03-01 |
![]() |
N1226A, N1227A, N1228A/B VME Control and Interface System - Product Fact Sheet
The system connects Keysight VME laser system to a Delta Tau servo system. It reads raw position from the boards, compensates data before sending results to the servo system every servo sample period.
Materiais promocionais 2017-12-01 |
![]() |
Laser Interferometer System Cables - Product Fact Sheet
This two-page product fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer System Cables.
Materiais promocionais 2017-12-01 |
![]() |
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration
Brochura 2017-03-26 |
![]() |
E1715A Interferometer, 3-axis, Compact, Low Non-Linearity - Product Fact Sheet
Specifications for the E1715A Interferometer, 3-axis, Compact, Low Non-Linearity.
Brochura 2016-04-20 |
![]() |
Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.
Materiais promocionais 2012-07-24 |
![]() |
Are you getting the most from your machine tool operations?
Brochura 2012-06-18 |
![]() |
E1827A 2-Axis Interferometer, Yaw - Quick Fact Sheet
The E1827A features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Materiais promocionais 2012-05-08 |
![]() |
Laser Interferometer Systems - Quick Fact Sheet
The QFS provides the list of components in 6 areas to configure a system to enable precision measurement of position changes. A complete system is comprised of one or more components from each area.
Materiais promocionais 2012-05-08 |
![]() |
Laser Interferometer Systems Position Calculations - Quick Fact Sheet
This QFS provides equations calculating positions from raw interferometer data for Keysight laser interferometer systems.
Materiais promocionais 2012-04-20 |
![]() |
5517A/B/C/CL/D/DL/EL/FL/GL Laser Heads for Transducer Systems - Quick Fact Sheet
5517x are He-Ne lasers sources that provide highly stable and accurate 633 nm wavelength. A variety of Zeeman split frequencies, beam size and power levels are available. MTBF>50,000 hours typical.
Materiais promocionais 2012-04-06 |
![]() |
Laser Interferometer Beam Directing Optics - Quick Fact Sheet
Materiais promocionais 2012-03-16 |
![]() |
Laser Interferometer Measurement Optics - Product Fact Sheet
Keysight offers a wide selection of measurement optics for use with Keysight Laser Interferometer systems.
Materiais promocionais 2012-03-14 |
![]() |
Keysight Transducer Systems - Leading the Future for Extreme Accuracy Positioning Applications
Brochura 2012-01-19 |
![]() |
Z4422B Three-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4422B features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Materiais promocionais 2011-03-22 |
![]() |
Z4399A Three-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4399A features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Materiais promocionais 2011-03-22 |
![]() |
E1834E/G/J/M/Z Mounted Beam Delivery Optics - Quick Fact Sheet
Keysight E1834x is a series of beam delivery optics in high performance mounts that offer high pointing stability. They are available in a variety of splitting percentages and mounting configurations.
Materiais promocionais 2011-03-22 |
![]() |
Z4420B Five-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4420B features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Materiais promocionais 2011-03-22 |
![]() |
Z4421B Five-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4421B features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Materiais promocionais 2011-03-22 |
![]() |
N1225A VME Four-Channel High Resolution Laser Axis Board - Quick Fact Sheet
The N1225A provides ultra-sensitive fiber optic receivers and high resolution distance measurements. Multiple N1225A boards can be linked together for up to 31 axes of position measurement.
Materiais promocionais 2011-03-16 |
![]() |
N1231A, N1231B PCI Three-Axis Laser Axis Boards - Quick Fact Sheet
The N1231A/B board each contain three measurement axes. The API software provides access to the high resolution position data on the board. Easy connection to off-the-shelf data acquisition systems.
Materiais promocionais 2011-03-16 |
![]() |
E1826E, E1826F, E1826G One-Axis Plane Mirror Interferometers - Quick Fact Sheet
E1826E (right turn beam path), E1826F (left turn beam path) and E1826G (straight through beam path) features pre-aligned optical sensors, ±1 nm maximum non-linearity error and low thermal drift.
Materiais promocionais 2011-03-15 |
![]() |