Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 39

Sort:
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Folha de Dados 2020-08-24

M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

Folha de Dados 2020-08-14

PDF PDF 956 Bytes
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

Folha de Dados 2020-07-28

N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

Folha de Dados 2020-07-20

M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

Folha de Dados 2020-07-01

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Visão Técnica 2020-06-29

PDF PDF 3.70 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Folha de Dados 2020-06-09

PDF PDF 3.47 KB
N5991 USB 3.2 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB 3.2 receivers.

Folha de Dados 2020-05-12

J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Folha de Dados 2019-12-06

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

Visão Técnica 2019-11-07

PDF PDF 8.22 MB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

Visão Técnica 2019-11-04

ZIP ZIP 17.15 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

Folha de Dados 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

Folha de Dados 2019-06-26

PDF PDF 4.17 MB
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Folha de Dados 2019-01-24

PDF PDF 2.35 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

Folha de Dados 2018-09-25

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Folha de Dados 2018-09-25

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-08-31

PDF PDF 1.30 MB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

Folha de Dados 2018-08-13

DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Visão Técnica 2018-05-29

PDF PDF 8.30 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Visão Técnica 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

Folha de Dados 2018-02-13

PDF PDF 2.35 MB
15431A Filter Set for 81150A - Data Sheet
The Keysight 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Folha de Dados 2017-12-02

PDF PDF 1.09 MB
86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

Folha de Dados 2017-12-01

PDF PDF 3.32 MB

1 2 Avançar