Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-11 de 11

Sort:
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Folha de Dados 2020-02-11

81492A Reference Transmitter- Data Sheet
Keysight's 81492A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 56Gbaud and can serve as universal single-mode E/O converter. In addition to the internal lasers at 1310 & 1550nm, an external optical input for usage with tunable laser sources is available. The integration in the LMS mainframe offers a variety of advanced features such as automated bias-point and power control, remote control via SCPI language and much more. The LMS mainframe platform also offers seamless integration into various performance and compliance test solutions like optical receiver stress test.

Folha de Dados 2020-01-29

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

Folha de Dados 2019-09-24

N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

Folha de Dados 2019-09-24

LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

Visão Técnica 2019-03-28

PDF PDF 944 KB
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Folha de Dados 2018-11-28

PDF PDF 787 KB
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Folha de Dados 2018-11-27

PDF PDF 765 KB
81491A Preliminary Specifications Reference - Data Sheet
Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter. It comes in Multimode and Single-Mode flavors and includes internal lasers at 850nm or 1310&1550nm.

Folha de Dados 2018-10-12

PDF PDF 410 KB
N4373D Single-Mode Lightwave Component Analyzer for 40/100G Electro-Optical Test - Data Sheet
The N4373D offers datacom and coherent transmission systems fast, traceable, accurate and repeatable characterization of core electro-optical components like lasers, modulators and PIN detector.

Folha de Dados 2015-11-16

81490A Reference Transmitter - Data Sheet
Keysight's 81490A Reference Transmitter is designed to offer excellent eye quality as a reference for testing 10GbE -LR/ -ER, 10G Fibre Channel 10GBase-SR, 40GBase-SR4, and 100GBase-SR10.

Folha de Dados 2014-08-02

PDF PDF 523 KB
81495A Reference Receiver - Data Sheet
This document describes the technical specifications and capabilities of Keysights 81495A Reference Receiver

Folha de Dados 2014-07-31

PDF PDF 477 KB