Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Connectivity Accessories

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

1-4 of 4

Sort:
Download the 2017 Lightwave Catalog
Download the 2017 Lightwave Catalog

Catalog 2017-03-15

81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

Demo 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

Demo 2016-01-26

Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

Configuration Guide 2016-01-19