Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Soporte Técnico

Medición Electrónica

Support by Product Model Number:

1-8 de 8

Ordenar:
Where Can I Find Free Trials?
Free trials of design & test software. Find free trials of the software for your product.

FAQ 2014-08-14

Where can I find manuals for discontinued and obsolete Hewlett-Packard, Agilent and Keysight test equipment?
Most Keysight products have PDF manuals that can be found on product pages. Other vendors also supply old manuals.

FAQ 2014-08-01

Can the 816x mainframes be controlled via GPIB?
Yes, the 816x mainframes offer complete GPIB control using either SCPI commands or the VXI PNP drivers.

FAQ 2011-12-09

What is the calibration cycle for the 8169A polarization controller?
The recommended calibration cycle for the 8169A is 12 months.

FAQ 2011-07-05

Mainframe Firmware
Lightwave Multimeter, Lightwave Measurement System, Lightwave Multichannel System

FAQ 2010-11-22

How do I install N7700A packages on a computer/instrument like the N7788BD without internet access?
This can easily be done by copying the neccessary download files from another computer with internet access...

FAQ 2010-10-18

Will any of my data be lost when I upgrade my firmware?
Upgrading firmware will return your OSA to a Factory Preset condition.

FAQ 2009-10-02

Why should I upgrade my optical spectrum analyzer firmware?
By upgrading your OSAs, you will receive the same functionality as the instruments that are currently being shipped -- all of the new applications, calibration routines, and added features.

FAQ 2009-10-02