Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 25

Sort:
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

Folha de Dados 2020-10-12

PDF PDF 979 Bytes
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

Folha de Dados 2020-07-15

PDF PDF 602 Bytes
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Folha de Dados 2020-07-07

PDF PDF 836 Bytes
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

Folha de Dados 2020-07-02

Photonic Application Suite: Lambda Scan software for tunable laser systems - Technical Overview
Technical overview for the updated Photonic Application Suite which adds support for the new N77-C generation of instruments.

Visão Técnica 2020-01-16

N7788B Optical Component Analyzer - Data Sheet
This data sheet pushes the limits of component measurements with the N7788B component analyzer.

Folha de Dados 2018-08-08

N7784B High Speed Polarization Controller - Data Sheet
This data sheet describes the polarization controller, that contains a high-speed polarization controller plus microcontroller-based driving circuitry. This unit can operate in various modes.

Folha de Dados 2018-02-16

PDF PDF 856 KB
86120D and 86122C Multi-Wavelength Meters - Data Sheet
This publication describes the technical specifications and ordering information for the 86120D and 86122C Multi-Wavelength Meter.

Folha de Dados 2017-12-05

PDF PDF 566 KB
Power Sensor Modules, Optical Heads, Return Loss Modules Data Sheet
The Keysight Technologies, Inc. optical power measurement modules provide high performance functionality to the Keysight Lightwave Measurement platform.

Folha de Dados 2017-12-01

N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Folha de Dados 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Folha de Dados 2016-09-08

81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Folha de Dados 2016-08-28

81663A DFB Laser, 8165xA Fabry-Perot Lasers - Data Sheet
The Keysight 81663A and 8165xA high power DFB Laser Source Modules are best suited for optical amplifier test and DWDM system test applications.

Folha de Dados 2016-04-24

PDF PDF 863 KB
Optical Power Meter Head Special Calibration - Brochure
This document describes the calibration of Keysight's optical power heads and the optional special working standard calibration.

Folha de Dados 2016-04-24

PDF PDF 928 KB
8163B Lightwave Multimeter, 8164B Measurement System, 8166B Multichannel - Technical Specifications
Lightwave,Multimeter,Lightwave,Measurement,System,Lightwave,Multichannel,System

Folha de Dados 2016-01-15

PDF PDF 936 KB
N7782B PER Analyzer and N7783B Thermal Cycling Unit - Data Sheet
The N7782B and the N7783B introduced in this data sheet allow fast and accurate measurement of the Polarization Extinction Ratio of optical signals in Polarization Maintaining Fibers (PMF).

Folha de Dados 2015-09-02

PDF PDF 1.24 MB
8157xA Optical Attenuators - Data Sheet
Keysight 8157xA Variable Optical Attenuators are instruments that attenuate and control the optical power level of light in single mode optical fibers. As plug-in modules for Keysight's Lightwave Solution platform (8163A/B, 8164A/B, 8166A/B) they allow you to set the attenuation factor and/or power level manually, or remotely via a common computer interface. Their high accuracy combined with their flexibility make them ideal as test and measurement equipment for the modern telecommunication industry.

Folha de Dados 2015-01-26

N7747A and N7748A High-Sensitivity Optical Power Meter - Data Sheet
The 2-port N7747A and 4-port N7748A bring the high performance of the 81634B to the compact N77 platform, offering 100X more memory, faster data transfer rates, and continuous logging.

Folha de Dados 2014-08-03

N77-Series Attenuators - Data Sheet
The Keysight N775xA and N776xA series single and multimode optical attenuators provide fast stable power setting with built-in power monitoring for optical transceiver and network integration test

Folha de Dados 2014-08-03

N7786B Polarization Synthesizer - Data Sheet
This data sheet describes the N7786B Polarization Synthesizer. The N7786B contains a high-speed Lithium-Niobate based polarization controller and a polarization analyzer plus a microcontroller-based driving circuitry.

Folha de Dados 2014-08-03

PDF PDF 580 KB
N77-Series Optical Switches - Data Sheet
The Keysight N77-series optical switches support efficient automation of fiber-optic test setups with excellent repeatability and multimode fidelity.

Folha de Dados 2014-08-03

N7785B Synchronous Scrambler - Data Sheet
This data sheet explains the N7785B and that it is a high-speed synchronous scrambler. It contains a polarization controller plus microcontroller- based driving circuitry.

Folha de Dados 2014-08-03

PDF PDF 456 KB
N7781B Polarization Analyzer - Data Sheet
The Keysight N7781A is a compact high-speed polarization analyzer that provides comprehensive capabilities for analyzing polarization properties of optical signals.

Folha de Dados 2014-08-03

PDF PDF 392 KB
81595B Modular Optical Switches - Data Sheet
Keysight 81591B / 4B / 5B Modular Optical Switches - Technical Specifications

Folha de Dados 2014-07-31

PDF PDF 362 KB
8163A Multimeter, 8164A Lightwave Measurement System, 8166A Multichannel
The Keysight 8163A is a high performance optical multimeter for the characterization and evaluation of optical components and systems.

Visão Técnica 2001-01-07

PDF PDF 369 KB