这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-9 / 9

排序:
MATLAB IQtools
Example MATLAB application to generate multi-tone, pulsed radar, digital modulation and high-speed serial data signals. Works in conjunction with Keysight high-speed AWGs and Vector Signal Generators.

编程实例 2019-10-24

ZIP ZIP 4.08 MB
Direct I/O: Configure a Pulse Generator (Read Me)
Code sample documentation.

编程实例 2005-04-01

Direct I/O: Configure a Pulse Generator
Configure the generator for pulse, pattern, or burst mode.

编程实例 2005-04-01

VISA COM and IVI-COM Driver: Get the Instantaneous Value of Selected Scope Measurements (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA COM and IVI-COM Driver: Get the Instantaneous Value of Selected Scope Measurements
This sample program requests the 86100A for the instantaneous value of the selected oscilloscope measurement using Microsoft Visual Basic 6.

编程实例 2004-10-01

Web-based Instrument Control Code Sample
This code sample demonstrates how to control an instrument over the Web using Keysight T&M Toolkit and Microsoft ASP.NET. The code sample is provided in Visual Basic .NET.

编程实例 2004-04-27

Web-based Instrument Control Code Sample (Read Me)
Code sample documentation.

编程实例 2004-04-27

OTU-1 Pulse Mask Template File for use with Keysight Oscilliscopes
This text format file provides Pulse Mask measurement for the OTU-1 Optical Output. To use, save this file, change the extension to ".msk" then copy to floppy disk to be used with the oscilloscope.

编程实例 2003-01-06

OTU-2 Pulse Mask Template File for use with Keysight Oscilliscopes
This text format file provides Pulse Mask measurement for the OTU-2 Optical Output. To use, save this file, change the extension to ".msk" then copy to floppy disk to be used with the oscilloscope.

编程实例 2003-01-06