您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依內容類型

依產品分類

1-11 / 11

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

M8000 系列軟體 30 天免費試用授權
M8000 產品系列適用的軟體之試用授權頁面與連結。

FAQ 2019-05-21

是否有可控制 N4960A BERT 的 C# 程式碼範例?
有。

FAQ 2013-10-21

Do you have an example Python code to control the N4960A BERT?
Yes.

FAQ 2013-09-04

How can I get firmware for the 8614xA/B Optical Spectrum Analyzer?
If your unit needs a firmware upgrade, please contact Keysight Support.

FAQ 2013-09-04

UNH-IOL JBISTGUI Software
JBISTGUI utilizes the two channel mode of J-BERT N4903B and configures transmission of the necessary pattern sequences that can enable the BIST-L and BIST-TAS test modes for SATA host and device products. This Software simplifies Keysight’s receiver test setup by eliminating the need to switch between a protocol tester and J-BERT.

FAQ 2013-03-18

How much the default RF port power of N4375B? And can I change it?
It is 0 dBm, and you can change it.

FAQ 2012-03-01

PDF PDF 46 KB
Serial BERT Software
Find all the latest software and firmware for the Serial BERT including: N4902B, N4906A, N4906B, and N4917A.

FAQ 2010-06-24

是否可針對已儲存的波形進行量測?
是否可針對已儲存的波形進行量測?

FAQ 2008-08-03

是否能夠儲存多重 TDR 軌跡,然後在示波器上將其顯示為波形,並與目前的量測波形做比較?
可以將多重 TDR 軌跡儲存為內部格式,以供未來參考……

FAQ 2008-08-03

是否能夠儲存先前的 TDR 量測波形,然後載入該波形,並與目前的 TDR 量測波形做比較?
是否能夠儲存先前的 TDR 量測波形,然後載入該波形,並與目前的 TDR 量測波形做比較?

FAQ 2008-08-03