Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-11 из 11

Упорядочить:
30 Day Free Trial Licenses for the M8000 Series
Overview of & links to all trial licenses within the M8000 product family.

FAQ 2019-11-26

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

Do you have an example C# code to control the N4960A BERT?
Yes.

FAQ 2013-10-21

Do you have an example Python code to control the N4960A BERT?
Yes.

FAQ 2013-09-04

How can I get firmware for the 8614xA/B Optical Spectrum Analyzer?
If your unit needs a firmware upgrade, please contact Keysight Support.

FAQ 2013-09-04

UNH-IOL JBISTGUI Software
JBISTGUI utilizes the two channel mode of J-BERT N4903B and configures transmission of the necessary pattern sequences that can enable the BIST-L and BIST-TAS test modes for SATA host and device products. This Software simplifies Keysight’s receiver test setup by eliminating the need to switch between a protocol tester and J-BERT.

FAQ 2013-03-18

How much the default RF port power of N4375B? And can I change it?
It is 0 dBm, and you can change it.

FAQ 2012-03-01

PDF PDF 46 KB
Serial BERT Software
Find all the latest software and firmware for the Serial BERT including: N4902B, N4906A, N4906B, and N4917A.

FAQ 2010-06-24

Is it possible to save a previous TDR measurement waveform and load as a comparison for my current TDR measurement?
It is possible to save a previous TDR measurement waveform and load it onto the oscilloscope as a comparison to the current measurement.

FAQ 2008-08-03

Is it possible to save multiple TDR traces and display them as waveforms on the oscilloscope for comparison to my current measurement?
It is possible to save multiple TDR traces as an internal format for future reference...

FAQ 2008-08-03

Can measurements be made on the saved waveforms?

FAQ 2008-08-03