Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Topic

By Type of Content

By Product Category

1-7 of 7

Sort:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

Can I upgrade my 86100A, 86100B or 86100C mainframe to obtain an 86100D?
The 86100D has major hardware differences that make an upgrade uneconomical. Keysight regularly offers trade-in and other incentive programs for DCA mainframes. Contact your local representative for details about the current trade-in program available for your unit.

FAQ 2013-11-27

How can I retrieve a license key or password for an oscilloscope or logic analyzer software option that I have previously purchased?
If you have your order number and certificate number, you can obtain the license key for your product at ...

FAQ 2011-10-23

What are options 503, 513 and 516 for the 8168F tunable laser source?
The options 503, 513 and 516 change the standard operating wavelength and output power of the 8168F as detailed below.

FAQ 2006-06-27

What is the difference between the 8163A/8166A and the 8163B/8166B?

FAQ 2005-02-01

What is the difference between the 8164A and the 8164B?

FAQ 2005-02-01