这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

光学测试与测量产品

按产品型号支持:

1-25 / 727

排序:
User's Guides, Programmer's Guides, and Online Help (Version 06.40.01001)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

帮助文件 2019-07-01

EXE EXE 402.88 MB
N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

产品资料 2019-06-26

PDF PDF 4.17 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

产品资料 2019-06-26

PAM4 信号的误码分析
PAM4 信号的误码分析

应用说明 2019-06-11

是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量
是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量

应用说明 2019-06-11

N4917BSCB 400G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BSCB 400G Optical Receiver Test Application.

用户手册 2019-06-01

PDF PDF 5.08 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

CHM CHM 2.09 MB
Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

PDF PDF 8.88 MB
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

产品资料 2019-05-21

PDF PDF 836 KB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

产品资料 2019-05-21

PDF PDF 956 KB
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

用户手册 2019-05-08

残余 BER
残余 BER

应用说明 2019-05-07

是德科技 N1090A、N1092A/B/C/D/E 和 N1094A/B DCA-M 光电信号采样示波器
是德科技 N1090A、N1092A/B/C/D/E 和 N1094A/B DCA-M 光电信号采样示波器

产品资料 2019-05-07

是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
是德科技 M8290A 光调制分析仪和高速数字化仪测试解决方案
是德科技 M8290A 光调制分析仪和高速数字化仪测试解决方案

产品资料 2019-05-05

8160xx Series Tunable Laser Family - User's Guide
The Keysight 8160xx series tunable laser family user's guide

用户手册 2019-05-01

PDF PDF 2.07 MB
8160xx Series Tunable Laser Family - Getting Started Guide
The Keysight 8160xx series tunable laser family getting started guide

迅速开始指南 2019-05-01

PDF PDF 937 KB
World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-04-10

PDF PDF 1.23 MB
前向纠错解决方案
前向纠错解决方案

应用说明 2019-04-10

N1091BSCA IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

产品资料 2019-04-09

PDF PDF 1.58 MB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

产品资料 2019-04-09

PDF PDF 1.75 MB
Tunable Laser Source Families - Selection Guide
The selection guide gives an overview on bandwidth coverage of the different tunable laser families.

选型指南 2019-04-08

Using Microwave Switches When Testing High Speed Serial Digital Interfaces
Many high speed digital interfaces use multiple lanes to achieve their system's throughput requirements. Most issues associated with this can be resolved with a switching network.

应用说明 2019-04-03

Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly understand the operating principles and set up your first signals.

迅速开始指南 2019-04-03

1 2 3 4 5 6 7 8 9 10 ... 下一页