您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 143

排序:
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2019-12-16

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

產品型錄 2019-12-11

PDF PDF 743 KB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

產品型錄 2019-12-06

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

產品型錄 2019-12-02

PDF PDF 809 KB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

產品型錄 2019-11-20

PDF PDF 904 KB
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

產品型錄 2019-11-08

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 KB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2019-11-04

ZIP ZIP 17.15 MB
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

產品型錄 2019-10-31

PDF PDF 636 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技術總覽 2019-10-01

PDF PDF 10.40 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技術總覽 2019-09-30

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

產品型錄 2019-09-25

A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

產品型錄 2019-09-25

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

產品型錄 2019-09-24

N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

產品型錄 2019-09-24

N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

產品型錄 2019-09-22

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

產品型錄 2019-09-18

PDF PDF 1.57 MB
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

產品型錄 2019-09-15

N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

產品型錄 2019-09-04

Digital Modulation Analysis 89600 VSA Software Option 89601AYAC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

技術總覽 2019-08-27

PDF PDF 5.86 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

產品型錄 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

產品型錄 2019-06-26

PDF PDF 4.17 MB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

產品型錄 2019-05-21

PDF PDF 956 KB
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

產品型錄 2019-05-21

PDF PDF 836 KB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

產品型錄 2019-04-09

PDF PDF 1.75 MB

1 2 3 4 5 6 下一頁