이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 143

정렬방식:
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

데이터시트 2019-12-16

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

데이터시트 2019-12-11

PDF PDF 743 KB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-12-06

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

데이터시트 2019-12-02

PDF PDF 809 KB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

데이터시트 2019-11-20

PDF PDF 904 KB
N5991 수신기 인증 테스트 자동화 플랫폼 - 데이터 시트(영어)
고속 디지털 표준은 5G, 사물인터넷, 인공지능, 가상현실, 자율주행차량 등 새로운 기술에 보조를 맞추기 위해 빠르게 진화하고 있습니다.

데이터시트 2019-11-08

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

데이터시트 2019-11-06

PDF PDF 1.02 KB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

기술 개요 2019-11-04

ZIP ZIP 17.15 MB
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

데이터시트 2019-10-31

PDF PDF 636 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

기술 개요 2019-10-01

PDF PDF 10.40 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

기술 개요 2019-09-30

N774xC 파워 미터 제품군 - 데이터 시트(영어)
새로운 키사이트 N7744C 및 N7745C 멀티포트 광 파워 미터는 1U 랙 높이로 4포트 또는 8포트를 제공합니다. 측정 작업에서 연결 작업을 분리하기 위한 신뢰할 수 있는 스냅온 쿼드 어댑터

데이터시트 2019-09-25

A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

데이터시트 2019-09-25

N4372E 110GHz 광파 콤포넌트 분석기 - 데이터 시트(영어)
새로운 N4372E는 최대 110GHz의 높은 주파수 파라메트릭 테스트 광학 TX 및 RX를 위해 키사이트의 LCA 제품군을 확장합니다. 이 분석기는 전기-광 S-파라미터 측정을 위한 벡터 네트워크 분석기입니다.

데이터시트 2019-09-24

N4377A 광파 검출기 데이터 시트(영어)
N4377A 광파 검출기는 내장형 광학 파워 미터 기능이 있는 USB 작동 광학-전기 컨버터입니다. 이 검출기는 포토닉스의 주파수 도메인 어플리케이션을 활성화합니다.

데이터시트 2019-09-24

N4891A 400GBASE FEC 인식 수신기 테스트 솔루션 – 데이터 시트(영어)
키사이트의 N4891A는 PAM4 기반 모듈과 콤포넌트를 위한 FEC 인식 물리 계층 테스트입니다. 이 솔루션은 FEC를 사용해서 400G 이더넷 링크의 프레임 손실비를 측정할 수 있습니다.

데이터시트 2019-09-22

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

데이터시트 2019-09-18

PDF PDF 1.57 MB
N777xC 조정 가능한 레이저 제품군 - 데이터 시트(영어)
키사이트의 새로운 N777xC 조정 가능한 레이저 소스 제품군은 정적 작동 및 스웹트 파장 작동의 탁월한 테스트 효율성을 위해 다양한 성능 등급을 포함하고 있습니다.

데이터시트 2019-09-15

IEEE 802.3bs/cd를 위한 N1095BSCA 광 TX 테스트 소프트웨어 - 데이터 시트(영어)
IEEE 802.3bs/cd를 위한 키사이트 N1095BSCA 광 TX 테스트 소프트웨어는 광 PAM4 송신기(TX) 테스트 측정 수행 작업을 자동화하여 시간과 비용을 절약할 수 있도록 설계된 DCA-M 등가 시간 샘플링 오실로스코프를 위한 측정 어플리케이션입니다.

데이터시트 2019-09-04

Digital Modulation Analysis 89600 VSA Software Option 89601AYAC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

기술 개요 2019-08-27

PDF PDF 5.86 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2019-07-16

N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

데이터시트 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

데이터시트 2019-06-26

PDF PDF 4.17 MB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

데이터시트 2019-05-21

PDF PDF 956 KB
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

데이터시트 2019-05-21

PDF PDF 836 KB

1 2 3 4 5 6 다음