Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

76-100 de 139

Sort:
Optical Power Meter Head Special Calibration - Brochure
This document describes the calibration of Keysight's optical power heads and the optional special working standard calibration.

Folha de Dados 2016-04-24

PDF PDF 928 KB
81195A Optical Modulation Generator Software - Data Sheet
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

Folha de Dados 2016-02-20

PDF PDF 1.62 MB
8163B Lightwave Multimeter, 8164B Measurement System, 8166B Multichannel - Technical Specifications
Lightwave,Multimeter,Lightwave,Measurement,System,Lightwave,Multichannel,System

Folha de Dados 2016-01-15

PDF PDF 936 KB
N1085A PAM-4 Measurement Application - Data Sheet
Keysight N1085A PAM-4 measurement software saves engineers time and money by automating PAM-4 “pre-compliance” measurements for standards that have not yet been ratified.

Folha de Dados 2015-12-14

PDF PDF 2.10 MB
N4373D Single-Mode Lightwave Component Analyzer for 40/100G Electro-Optical Test - Data Sheet
The N4373D offers datacom and coherent transmission systems fast, traceable, accurate and repeatable characterization of core electro-optical components like lasers, modulators and PIN detector.

Folha de Dados 2015-11-16

N4376D 26.5 GHz Multimode Lightwave Component Analyzer - Data Sheet
The N4376B offers optical datacom systems fast, traceable, accurate and repeatable characterization of the core electro-optical components like lasers, modulators and PIN detector.

Folha de Dados 2015-11-16

PDF PDF 1.76 MB
N4375D 26.5 GHz Single-Mode Lightwave Component Analyzer - Data Sheet
The N4375B offers datcom and coherent transmission systems fast, traceable, accurate and repeatable characterization of core electro-optical components like lasers, modulators and PIN detector.

Folha de Dados 2015-11-13

PDF PDF 1.67 MB
N4374B 4.5 GHz Lightwave Component Analyzer Data Sheet
Data sheet for N4374B LCA targeted for CATV and Radio over Fiber applications.

Folha de Dados 2015-11-13

N7782B PER Analyzer and N7783B Thermal Cycling Unit - Data Sheet
The N7782B and the N7783B introduced in this data sheet allow fast and accurate measurement of the Polarization Extinction Ratio of optical signals in Polarization Maintaining Fibers (PMF).

Folha de Dados 2015-09-02

PDF PDF 1.24 MB
J-BERT N4903B High-Performance Serial BERT - Data Sheet
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Folha de Dados 2015-08-11

81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

Folha de Dados 2015-04-27

PDF PDF 1.60 MB
N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

Folha de Dados 2015-03-05

PDF PDF 2.96 MB
N4391A Optical Modulation Analyzer Measure with Confidence - Data Sheet
Literature update with new teaser and publication information.

Folha de Dados 2015-02-10

8157xA Optical Attenuators - Data Sheet
Keysight 8157xA Variable Optical Attenuators are instruments that attenuate and control the optical power level of light in single mode optical fibers. As plug-in modules for Keysight's Lightwave Solution platform (8163A/B, 8164A/B, 8166A/B) they allow you to set the attenuation factor and/or power level manually, or remotely via a common computer interface. Their high accuracy combined with their flexibility make them ideal as test and measurement equipment for the modern telecommunication industry.

Folha de Dados 2015-01-26

N5980A 3.125 Gb/s Serial BERT - Data Sheet
The Keysight Technologies, Inc. N5980A 3.125 Gb/s Serial BERT is ideal for manual or automated manufacturing test of electrical and optical devices running at speeds between 125 Mb/s to 3.125 Gb/s.

Folha de Dados 2014-10-17

M8061A 32 Gb/s Multiplexer with De-Emphasis - Data Sheet
Datasheet for M8061A 28 Gb/s Multiplexer with optional de-emphasis. Expands J-BERT N4903B pattern generator to 28.4 Gb/s. Enables R&D and test engineers to accurately characterize receivers up to 28G.

Folha de Dados 2014-10-08

PDF PDF 1.90 MB
N4962A Serial BERT 12.5 Gb/s - Data Sheet
The N4962A is a low cost 0.5 to 12.5 Gb/s pseudo-random bit sequence generator and bit error rate tester designed for automated production-line testing, manufacturing, and R&D use.

Folha de Dados 2014-08-25

N7747A and N7748A High-Sensitivity Optical Power Meter - Data Sheet
The 2-port N7747A and 4-port N7748A bring the high performance of the 81634B to the compact N77 platform, offering 100X more memory, faster data transfer rates, and continuous logging.

Folha de Dados 2014-08-03

N77-Series Attenuators - Data Sheet
The Keysight N775xA and N776xA series single and multimode optical attenuators provide fast stable power setting with built-in power monitoring for optical transceiver and network integration test

Folha de Dados 2014-08-03

N7744A/N7745A Optical Multiport Power Meter - Data Sheet
Data sheet of Keysight's new LXI compliant N7744A and N7745A optical power meter with four or eight power-sensor channels

Folha de Dados 2014-08-03

N7786B Polarization Synthesizer - Data Sheet
This data sheet describes the N7786B Polarization Synthesizer. The N7786B contains a high-speed Lithium-Niobate based polarization controller and a polarization analyzer plus a microcontroller-based driving circuitry.

Folha de Dados 2014-08-03

PDF PDF 580 KB
N77-Series Optical Switches - Data Sheet
The Keysight N77-series optical switches support efficient automation of fiber-optic test setups with excellent repeatability and multimode fidelity.

Folha de Dados 2014-08-03

N7785B Synchronous Scrambler - Data Sheet
This data sheet explains the N7785B and that it is a high-speed synchronous scrambler. It contains a polarization controller plus microcontroller- based driving circuitry.

Folha de Dados 2014-08-03

PDF PDF 456 KB
N7781B Polarization Analyzer - Data Sheet
The Keysight N7781A is a compact high-speed polarization analyzer that provides comprehensive capabilities for analyzing polarization properties of optical signals.

Folha de Dados 2014-08-03

PDF PDF 392 KB
81490A Reference Transmitter - Data Sheet
Keysight's 81490A Reference Transmitter is designed to offer excellent eye quality as a reference for testing 10GbE -LR/ -ER, 10G Fibre Channel 10GBase-SR, 40GBase-SR4, and 100GBase-SR10.

Folha de Dados 2014-08-02

PDF PDF 523 KB

Voltar 1 2 3 4 5 6 Avançar