Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

51-75 de 139

Sort:
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

Folha de Dados 2018-09-25

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Folha de Dados 2018-09-25

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-08-31

PDF PDF 1.30 MB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

Folha de Dados 2018-08-13

N4391B Optical Modulation Analyzer - Data Sheet
The N4391B is the next generation Optical Modulation Analyzer based on the UXR Oscilloscope series with two bandwidth options, one ranging from 40 GHz to 70 GHz and a second one ranging from 80 GHz to 110 GHz.

Folha de Dados 2018-08-09

N7788B Optical Component Analyzer - Data Sheet
This data sheet pushes the limits of component measurements with the N7788B component analyzer.

Folha de Dados 2018-08-08

DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Visão Técnica 2018-05-29

PDF PDF 8.30 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Visão Técnica 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2018-02-28

PDF PDF 6.23 MB
N7784B High Speed Polarization Controller - Data Sheet
This data sheet describes the polarization controller, that contains a high-speed polarization controller plus microcontroller-based driving circuitry. This unit can operate in various modes.

Folha de Dados 2018-02-16

PDF PDF 856 KB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

Folha de Dados 2018-02-13

PDF PDF 2.35 MB
86120D and 86122C Multi-Wavelength Meters - Data Sheet
This publication describes the technical specifications and ordering information for the 86120D and 86122C Multi-Wavelength Meter.

Folha de Dados 2017-12-05

PDF PDF 566 KB
N4392A Optical Modulation Analyzer - Data Sheet
N4392A is the first integrated optical modulation analyzer in a compact form without any external wiring offering portability at an affordable price for every photonic engineer.

Folha de Dados 2017-12-05

15431A Filter Set for 81150A - Data Sheet
The Keysight 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Folha de Dados 2017-12-02

PDF PDF 1.09 MB
86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

Folha de Dados 2017-12-01

PDF PDF 3.32 MB
Power Sensor Modules, Optical Heads, Return Loss Modules Data Sheet
The Keysight Technologies, Inc. optical power measurement modules provide high performance functionality to the Keysight Lightwave Measurement platform.

Folha de Dados 2017-12-01

M8290A Optical Modulation and High Speed Digitizer Test Solution - Data Sheet
The M8292A optical modulation analyzer and M8296A high speed digitizer address your coherent transmitter and receiver testing needs.

Folha de Dados 2017-11-27

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Folha de Dados 2017-10-03

N8830A 100GBASE-CR4 Electrical Performance Validation and Conformance Software - Data Sheet
The N8830A 100GBASE-CR4 Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your 100GBASE-CR4 Ethernet designs.

Folha de Dados 2017-06-26

PDF PDF 2.62 MB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Folha de Dados 2017-06-12

PDF PDF 2.11 MB
N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Folha de Dados 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Folha de Dados 2016-09-08

81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Folha de Dados 2016-08-28

81663A DFB Laser, 8165xA Fabry-Perot Lasers - Data Sheet
The Keysight 81663A and 8165xA high power DFB Laser Source Modules are best suited for optical amplifier test and DWDM system test applications.

Folha de Dados 2016-04-24

PDF PDF 863 KB

Voltar 1 2 3 4 5 6 Avançar