Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

26-50 de 139

Sort:
N1091BSCB IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
The Keysight N1091BSCB IEEE 802.3bs/cd software is a measurement application for the DCA-X/DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing PAM4 and NRZ transmitter (TX) test measurements.

Folha de Dados 2020-03-20

PDF PDF 2.32 MB
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Folha de Dados 2020-02-11

N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Folha de Dados 2020-02-11

81492A Reference Transmitter- Data Sheet
Keysight's 81492A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 56Gbaud and can serve as universal single-mode E/O converter. In addition to the internal lasers at 1310 & 1550nm, an external optical input for usage with tunable laser sources is available. The integration in the LMS mainframe offers a variety of advanced features such as automated bias-point and power control, remote control via SCPI language and much more. The LMS mainframe platform also offers seamless integration into various performance and compliance test solutions like optical receiver stress test.

Folha de Dados 2020-01-29

Photonic Application Suite: Lambda Scan software for tunable laser systems - Technical Overview
Technical overview for the updated Photonic Application Suite which adds support for the new N77-C generation of instruments.

Visão Técnica 2020-01-16

J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Folha de Dados 2019-12-06

M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Folha de Dados 2019-11-20

PDF PDF 904 KB
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

Visão Técnica 2019-11-07

PDF PDF 8.22 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Folha de Dados 2019-11-06

PDF PDF 1.02 KB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

Visão Técnica 2019-11-04

ZIP ZIP 17.15 MB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

Folha de Dados 2019-09-25

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

Folha de Dados 2019-09-24

N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

Folha de Dados 2019-09-24

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Folha de Dados 2019-09-18

PDF PDF 1.57 MB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

Folha de Dados 2019-09-04

Digital Modulation Analysis 89600 VSA Software Option 89601AYAC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

Visão Técnica 2019-08-27

PDF PDF 5.86 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

Folha de Dados 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

Folha de Dados 2019-06-26

PDF PDF 4.17 MB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Folha de Dados 2019-04-09

PDF PDF 1.75 MB
N1091BSCA IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Folha de Dados 2019-04-09

PDF PDF 1.58 MB
LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

Visão Técnica 2019-03-28

PDF PDF 944 KB
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Folha de Dados 2019-01-24

PDF PDF 2.35 MB
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Folha de Dados 2018-11-28

PDF PDF 787 KB
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Folha de Dados 2018-11-27

PDF PDF 765 KB
81491A Preliminary Specifications Reference - Data Sheet
Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter. It comes in Multimode and Single-Mode flavors and includes internal lasers at 850nm or 1310&1550nm.

Folha de Dados 2018-10-12

PDF PDF 410 KB

Voltar 1 2 3 4 5 6 Avançar