Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 138

Sort:
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Folha de Dados 2020-09-22

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

Visão Técnica 2020-09-07

PDF PDF 9.42 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Visão Técnica 2020-09-04

N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Folha de Dados 2020-08-24

M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

Folha de Dados 2020-08-14

PDF PDF 956 Bytes
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

Folha de Dados 2020-07-28

N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

Folha de Dados 2020-07-20

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

Folha de Dados 2020-07-15

PDF PDF 602 Bytes
M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Folha de Dados 2020-07-13

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Folha de Dados 2020-07-07

PDF PDF 836 Bytes
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

Folha de Dados 2020-07-02

M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

Folha de Dados 2020-07-01

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Visão Técnica 2020-06-29

PDF PDF 3.70 MB
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2020-06-18

M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck
The M8091CKPA receiver test application offers accurate and repeatable receiver test based on the Channel Operating Margin (COM) following the IEEE 802.3ck chip-to-chip recommendations to ensure interoperability between next generation datacom devices.

Folha de Dados 2020-06-11

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Folha de Dados 2020-06-09

PDF PDF 3.47 KB
N5991 USB 3.2 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB 3.2 receivers.

Folha de Dados 2020-05-12

N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

Folha de Dados 2020-04-18

PDF PDF 3.08 MB
KS8400A Test Automation on PathWave - Technical Overview
The KS8400A provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.

Visão Técnica 2020-04-17

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

Folha de Dados 2020-04-17

PDF PDF 1.74 MB
Wafer Prober Plug-in for Test Automation
The Keysight Test Automation on PathWave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. The Wafer Prober Plug-in supports your workflow automation for integrated and Silicon Photonics wafer probing and test.

Visão Técnica 2020-04-01

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Folha de Dados 2020-04-01

PDF PDF 636 Bytes
N1091BSCB IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
The Keysight N1091BSCB IEEE 802.3bs/cd software is a measurement application for the DCA-X/DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing PAM4 and NRZ transmitter (TX) test measurements.

Folha de Dados 2020-03-20

PDF PDF 2.32 MB
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Folha de Dados 2020-02-11

N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Folha de Dados 2020-02-11

1 2 3 4 5 6 Avançar