您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依內容類型

1-25 / 46

排序:
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

型錄 2019-03-18

PDF PDF 2.78 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

競爭產品比較 2018-12-01

PDF PDF 1003 KB
數位設計與互連標準 - 型錄
是德科技的模擬、量測和相符性工具將協助您迅速 克服 gigabit 數位設計的挑戰。

型錄 2018-07-11

PDF PDF 7.35 MB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

型錄 2018-05-15

PDF PDF 11.23 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

型錄 2018-01-13

PDF PDF 258 KB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

型錄 2017-12-05

PDF PDF 3.15 MB
N7700A Photonic Application Suite - Brochure
The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results.

型錄 2017-08-03

PDF PDF 2.50 MB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

型錄 2017-05-03

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

型錄 2017-03-29

PDF PDF 2.65 MB
Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

促銷資料 2017-03-27

PDF PDF 11.21 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

型錄 2016-05-02

PDF PDF 7.39 MB
Keysight Type-C Solution: Create a faster path to done

促銷資料 2016-02-12

PDF PDF 911 KB
是德科技 Type-CTM 解決方案:提供更快完成相符性測試的捷徑

促銷資料 2016-02-12

PDF PDF 495 KB
A0010A 40GHz RIN Measurement System
RIN measurement with the world's widest 40 GHz bandwidth Best solution for 40G/100G optical TX laser characterization Unique and accurate calibration for uncertainty reduction Optional function of optical modulation depth measurement

型錄 2016-01-21

PDF PDF 1000 KB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

型錄 2015-09-22

PDF PDF 666 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

型錄 2015-08-17

PDF PDF 4.78 MB
PCI Express® 設計與測試,從電氣到協定 - 產品型錄
本型錄提供完整資訊,以協助您模擬 PCI Express 設計,並進行深入的特性分析與驗證。

型錄 2015-08-17

PDF PDF 4.78 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

型錄 2015-07-13

PDF PDF 1.35 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2015-01-23

PDF PDF 11.70 MB
Keysight L4610A PRM - 34B Radio Test Set - Brochure
Rugged, portable, radio test set provides true one-button operational testing of SINCGARS radios

型錄 2014-07-31

PDF PDF 1.53 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

促銷資料 2014-07-31

PDF PDF 1.31 MB
4 - 17 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for testing 16x fibre channel transceivers.

型錄 2012-11-01

PDF PDF 415 KB
3 to 32 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand EDR including TOSA, ROSA, and transceiver testing.

型錄 2012-11-01

PDF PDF 304 KB
4 - 17 Gb/s BERT Solution for InfiniBand FDR - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand FDR including TOSA, ROSA, and transceiver testing.

型錄 2012-10-22

PDF PDF 190 KB
Serial ATA Design and Test, A better way - Brochure
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2009-12-08

PDF PDF 1.43 MB

1 2 下一頁