这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 49

排序:
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

促销资料 2019-10-18

PDF PDF 997 KB
Integrated Photonics Test
Integrated Photonics, often called Silicon Photonics, promises additional benefits for industrial segments such as Intra Data Center communication and Data Center Interconnects (DCI), Telecom, 5G and Automotive connectivity, High Performance Computing, LIDAR, Sensing and Medical

手册 2019-09-19

是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

手册 2019-03-18

PDF PDF 2.78 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

同类产品比较 2018-12-01

PDF PDF 1003 KB
Keysight Digital Communication Analyzer (DCA) Solutions - Brochure
For more than 25 years Keysight has been the leader in the sampling scope industry and this brochure provides an overview of the many innovations delivered in this space by Keysight.

手册 2018-09-25

PDF PDF 11.80 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

手册 2018-01-13

PDF PDF 258 KB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

手册 2017-12-05

PDF PDF 3.15 MB
N7700A Photonic Application Suite - Brochure
The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results.

手册 2017-12-01

PDF PDF 2.50 KB
是德科技E5052B信号源分析仪10 MHz至7 GHz、26.5 GHz或110 GHz
是德科技E5052B信号源分析仪10 MHz至7 GHz、26.5 GHz或110 GHz

手册 2017-11-24

PDF PDF 3.20 MB
Go to Market with 400G - Poster
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

手册 2017-05-03

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

手册 2017-03-29

PDF PDF 2.65 MB
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案

促销资料 2016-06-24

PDF PDF 483 KB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

手册 2016-05-02

PDF PDF 7.39 MB
Keysight Type-C Solution: Create a faster path to done

促销资料 2016-02-12

PDF PDF 911 KB
A0010A 40GHz RIN 测试系统
全球首创高达40GHz带宽的RIN测试系统 40G/100G光通信激光器TX特性分析 简便而又精准的校准方式,保证高精度测试 选配光调制度OMI测试功能

手册 2016-01-21

PDF PDF 1.05 MB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

手册 2015-09-22

PDF PDF 666 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
从电气到协议的 PCI Express® 设计与测试――手册
该手册深入探讨了如何彻底仿真、表征和验证 PCI Express 设计。

手册 2015-08-17

PDF PDF 4.78 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

手册 2015-07-13

PDF PDF 1.35 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2015-01-23

PDF PDF 11.70 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

促销资料 2014-07-31

PDF PDF 1.31 MB
Keysight L4610A PRM - 34B Radio Test Set - Brochure
Rugged, portable, radio test set provides true one-button operational testing of SINCGARS radios

手册 2014-07-31

PDF PDF 1.53 MB
3 to 32 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand EDR including TOSA, ROSA, and transceiver testing.

手册 2012-11-01

PDF PDF 304 KB

1 2 下一页