Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 45

Sort:
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

Materiais promocionais 2019-10-18

PDF PDF 997 KB
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

Brochura 2019-03-18

PDF PDF 2.78 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Comparação Competitiva 2018-12-01

PDF PDF 1003 KB
Keysight Digital Communication Analyzer (DCA) Solutions - Brochure
For more than 25 years Keysight has been the leader in the sampling scope industry and this brochure provides an overview of the many innovations delivered in this space by Keysight.

Brochura 2018-09-25

PDF PDF 11.80 MB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochura 2018-05-15

PDF PDF 11.23 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

Brochura 2017-12-05

PDF PDF 3.15 MB
N7700A Photonic Application Suite - Brochure
The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results.

Brochura 2017-08-03

PDF PDF 2.50 MB
Go to Market with 400G - Poster
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochura 2017-05-03

Master 400G Poster
Order/Download the poster for a broad overview on all the new evolving standards for your path to 400Gb/s

Materiais promocionais 2017-04-12

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

Brochura 2017-03-29

PDF PDF 2.65 MB
Extended Service Period (ESP) Solutions Model Numbers - Selection Guide
Selection of models available for repair agreements, per incident repair and/or calibration for instruments that are no longer being manufactured and are obsolete in production.

Brochura 2016-10-14

PDF PDF 1.54 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

Brochura 2016-05-02

PDF PDF 7.39 MB
Keysight Type-C Solution: Create a faster path to done

Materiais promocionais 2016-02-12

PDF PDF 911 KB
A0010A 40GHz RIN Measurement System
RIN measurement with the world's widest 40 GHz bandwidth Best solution for 40G/100G optical TX laser characterization Unique and accurate calibration for uncertainty reduction Optional function of optical modulation depth measurement

Brochura 2016-01-21

PDF PDF 1000 KB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Brochura 2015-09-22

PDF PDF 666 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochura 2015-08-17

PDF PDF 4.78 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

Brochura 2015-07-13

PDF PDF 1.35 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochura 2015-03-09

PDF PDF 7.71 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochura 2015-01-23

PDF PDF 11.70 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

Materiais promocionais 2014-07-31

PDF PDF 1.31 MB
Keysight L4610A PRM - 34B Radio Test Set - Brochure
Rugged, portable, radio test set provides true one-button operational testing of SINCGARS radios

Brochura 2014-07-31

PDF PDF 1.53 MB
86100C DCA-J - Jitter Mode
86100C DCA-J - Jitter Mode - The industry's most accurate jitter analyzer measures subcomponent jitter sources with one-button ease of use.

Desafios & Oportunidades 2013-02-05

3 to 32 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand EDR including TOSA, ROSA, and transceiver testing.

Brochura 2012-11-01

PDF PDF 304 KB
4 - 17 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for testing 16x fibre channel transceivers.

Brochura 2012-11-01

PDF PDF 415 KB
4 - 17 Gb/s BERT Solution for InfiniBand FDR - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand FDR including TOSA, ROSA, and transceiver testing.

Brochura 2012-10-22

PDF PDF 190 KB

1 2 Avançar